Clamp Levers Shape :Standard Long

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select ShapeStandard Long
Image  Male Screw,Plastic Clamp Lever  Male Screw,Plastic Clamp Lever  Male Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Male Screws)  Female Screw,Plastic Clamp Lever  Female Screw,Plastic Clamp Lever  Female Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Female Screws)  Male Screw - with Push Button,Plastic Clamp Lever
Part Name Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Male Screws) Female Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Female Screws) Male Screw - with Push Button,Plastic Clamp Lever
Part Number LEM LEME LEMS LEMS-MD LEF LEFE LEFS LEFS-MD LEM-C
Feature Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Easy Operation with Button
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 ~ M16 M4 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M12 M4 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M12
Surface BKORSG BKORSG BKORSG - BKORSG BKORSG BKORSG - BKORSG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LEM-10 LEM-10A LEM-10B LEM-12 LEM-12A LEM-16A LEM-3 LEM-4 LEM-5 LEM-6 LEM-6B LEM-8 LEM-8B LEME-10 LEME-12 LEME-4 LEME-5 LEME-6 LEME-8 LEMS-10 LEMS-10B LEMS-12 LEMS-12A LEMS-3 LEMS-4 LEMS-5 LEMS-6 LEMS-6B LEMS-8 LEMS-8B LEMS-10B-MD LEMS-10-MD LEMS-12A-MD LEMS-12-MD LEMS-3-MD LEMS-4-MD LEMS-5-MD LEMS-6B-MD LEMS-6-MD LEMS-8B-MD LEMS-8-MD LEF-10 LEF-10B LEF-12 LEF-12A LEF-3 LEF-4 LEF-5 LEF-6 LEF-6B LEF-8 LEF-8B LEFE-10 LEFE-12 LEFE-4 LEFE-5 LEFE-6 LEFE-8 LEFS-10 LEFS-10B LEFS-12 LEFS-12A LEFS-3 LEFS-4 LEFS-5 LEFS-6 LEFS-6B LEFS-8 LEFS-8B LEFS-10B-MD LEFS-10-MD LEFS-12A-MD LEFS-12-MD LEFS-3-MD LEFS-4-MD LEFS-5-MD LEFS-6B-MD LEFS-6-MD LEFS-8B-MD LEFS-8-MD LEM-10A-C LEM-10-C LEM-12A-C LEM-3-C LEM-4-C LEM-5-C LEM-6B-C LEM-6-C LEM-8B-C LEM-8-C
Image  Male Screw - with Push Button,Plastic Clamp Lever  Female Screw - with Push Button,Plastic Clamp Lever  Female Screw - with Push Button,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Name Male Screw - with Push Button,Plastic Clamp Lever Female Screw - with Push Button,Plastic Clamp Lever Female Screw - with Push Button,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Number LEMS-C LEF-C LEFS-C LEM-W LEMS-W LEM-LW LEMS-LW LEM-LWP LEMS-LWP
Feature Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Lightweight
Easy Operation with Button
Good Design Award
Integrated Spring Washers Integrated Spring Washers Integrated Plain Washers Integrated Plain Washers Flat Washers for Slotted Holes
Lightweight
Flat Washers for Slotted Holes
Lightweight
Stainless Steel Thread Part
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel
Thread Size M3 ~ M10 M3 ~ M10 M3 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10
Surface BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG BKORSG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LEMS-10-C LEMS-3-C LEMS-4-C LEMS-5-C LEMS-6B-C LEMS-6-C LEMS-8B-C LEMS-8-C LEF-10-C LEF-3-C LEF-4-C LEF-5-C LEF-6B-C LEF-6-C LEF-8B-C LEF-8-C LEFS-10-C LEFS-3-C LEFS-4-C LEFS-5-C LEFS-6B-C LEFS-6-C LEFS-8B-C LEFS-8-C LEM-10-W LEM-5-W LEM-6-W LEM-8-W LEMS-10-W LEMS-5-W LEMS-6-W LEMS-8-W LEM-10-LW30 LEM-5-LW20 LEM-6-LW20 LEM-8-LW25 LEMS-10-LW30 LEMS-5-LW20 LEMS-6-LW20 LEMS-8-LW25 LEM-10-LWP30 LEM-5-LWP20 LEM-6-LWP20 LEM-8-LWP25 LEMS-10-LWP30 LEMS-5-LWP20 LEMS-6-LWP20 LEMS-8-LWP25
Image  Male Screw,Tension Lever  Female Screw,Tension Lever
Part Name Male Screw,Tension Lever Female Screw,Tension Lever
Part Number LTM LTF
Feature High Tightening Force High Tightening Force
Shape Standard Long Standard Long
Type Male Screw Female Screw
Lever Part Material Steel Steel
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 ~ M20 M10 ~ M20
Surface - -
CAD CAD CAD
Specifications Specifications Specifications
List LTM-10 LTM-12 LTM-16 LTM-20 LTF-10 LTF-12 LTF-16 LTF-20