Clamp Levers Shape :T-shaped

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select ShapeT-shaped
Image  Male Screw,Plastic Clamp Lever  Male Screw,Plastic Clamp Lever  Female Screw,Plastic Clamp Levers  Female Screw,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Name Male Screw,Plastic Clamp Lever Male Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Levers Female Screw,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Number LUDM LUDMS LUDF LUDFS LUDM-W LUDMS-W LUDM-LW LUDMS-LW LUDM-LWP
Feature Universal Design Universal Design
Screw is made from Stainless Steel
Universal Design Universal Design
Screw is made from Stainless Steel
Integrated Spring Washers
Universal Design
Integrated Spring Washers
Universal Design
Stainless Steel Threads
Integrated Plain Washers
Universal Design
Integrated Plain Washers
Universal Design
Stainless Steel Threads
With Flat Washers for Slotted Holes
Universal Design
Shape T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped T-shaped
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black) Stainless Steel Steel Ferrosoferric Oxide Film (Black)
Thread Size M3 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M12 M5 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10 M5 ~ M10
Surface BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LUDM-52-3 LUDM-52-4 LUDM-52-5 LUDM-52-6 LUDM-67-10 LUDM-67-6 LUDM-67-8 LUDM-78-10 LUDM-78-12 LUDM-78-8 LUDM-93-12 LUDMS-52-3 LUDMS-52-4 LUDMS-52-5 LUDMS-52-6 LUDMS-67-6 LUDMS-67-8 LUDMS-78-10 LUDMS-78-8 LUDMS-93-12 LUDF-52-3 LUDF-52-4 LUDF-52-5 LUDF-52-6 LUDF-67-6 LUDF-67-8 LUDF-78-10 LUDF-78-8 LUDF-93-12 LUDFS-52-3 LUDFS-52-4 LUDFS-52-5 LUDFS-52-6 LUDFS-67-6 LUDFS-67-8 LUDFS-78-10 LUDFS-78-8 LUDFS-93-12 LUDM-52-5-W LUDM-52-6-W LUDM-67-8-W LUDM-78-10-W LUDMS-52-5-W LUDMS-52-6-W LUDMS-67-8-W LUDMS-78-10-W LUDM-52-5-LW20 LUDM-52-6-LW20 LUDM-67-8-LW25 LUDM-78-10-LW30 LUDMS-52-5-LW20 LUDMS-52-6-LW20 LUDMS-67-8-LW25 LUDMS-78-10-LW30 LUDM-52-5-LWP20 LUDM-52-6-LWP20 LUDM-67-8-LWP25 LUDM-78-10-LWP30
Image Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Name Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Number LUDMS-LWP
Feature With Flat Washers for Slotted Holes
Universal Design
Stainless Steel Threads
Shape T-shaped
Type Male Screw
Lever Part Material Plastic
Thread Part Material Stainless Steel
Thread Size M5 ~ M10
Surface BKBLORSGYW
CAD CAD
Specifications Specifications
List LUDMS-52-5-LWP20 LUDMS-52-6-LWP20 LUDMS-67-8-LWP25 LUDMS-78-10-LWP30