Vented Screws / Vacuum Screws characteristics/function :Electrical Insulation

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select characteristics/functionElectrical Insulation
Image Cover Caps
Part Name Cover Caps
Part Number SCAP-CE
Feature Heat Resistance
Chemical Resistance

Electrical Insulation
Material Al2O3 (Alumina 99.5%)
Surface Treatment -
Thread Size M5 ~ M16
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SCAP-10-CE SCAP-3-CE SCAP-4-CE SCAP-5-CE SCAP-6-CE SCAP-8-CE

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine