Set Screw Type

This is a general-purpose type that is fixed by holding the shaft with a setscrew. The most compact type in the series and can be easily positioned.

Clamping Type

A type that clamps to surfaces with a strong clamping force and a shaft that is difficult to scratch.

Split type

Set collars that are easily removable and have a separate structure that is convenient during machine assembly and maintenance. Like the clamping type, this also has a strong thrust force and a shaft that is difficult to scratch.