Product Lineup
Transceivers
Transceivers dedicated for use with Wireless Positioning Units.
- CC-Link compliant EPC-200-CC
- EtherNet/IP compliant EPC-210-EIP

Option
High Torque Adapters
High torque adapters reduce the rotation speed of the unit and amplify the torque. We offer mounting plates which enable mounting of a high torque adapter using the positioning pin hole for the digital position indicator as-is as well as collars which change the bore diameter.

Repeater Hubs
Repeater hubs enable easy connection and reduce wiring work in wired connection of multiple units. When using a repeater hub, a dedicated cable is required.

Others
Dedicated mounting plates enable using the positioning pin hole on the machine as-is to mount the unit when replacing the digital position indicator and handle attached to a machine with a unit.

Dedicated collars enable the unit output shaft bore diameter to be changed to match the rotation shaft.

Are you in need of more information on device details and selection?
Downloads
More detailed information such as product catalogs, CAD, instruction manuals, etc. is available.
Contact
NBK will recommend the ideal product combination for your operating environment.