Anti-Reflective

These screws are suitable for use in optical equipment due to their extremely low spectral reflectance achieved through special surface treatments.
Low-temperature black chrome treatment and stainless steel black have extremely low spectral reflectance, making them ideal for optical equipment requiring anti-reflection properties.

Anti-Reflective-en

Selection Conditions
  • Select Thread Size (Metric thread)M2
Image Hex Socket Head Cap Screws - Super Black
Part Name Hex Socket Head Cap Screws - Super Black
Part Number SNSS-M2-BK
Feature Reflection Resistance
Corrosion Resistance
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment Stainless Steel Black
Thread Size M2
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SNSS-M2-3-BK SNSS-M2-4-BK SNSS-M2-5-BK SNSS-M2-6-BK