Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ2S-M1.6-2-ALK | M1.6 | 0.35 | 2 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.04 | CAD | RFQ |
| SNZ2S-M1.6-2.5-ALK | M1.6 | 0.35 | 2.5 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.05 | CAD | RFQ |
| SNZ2S-M1.6-3-ALK | M1.6 | 0.35 | 3 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.05 | CAD | RFQ |
| SNZ2S-M1.6-3.5-ALK | M1.6 | 0.35 | 3.5 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.06 | CAD | RFQ |
| SNZ2S-M1.6-4-ALK | M1.6 | 0.35 | 4 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.06 | CAD | RFQ |
| SNZ2S-M1.6-5-ALK | M1.6 | 0.35 | 5 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.07 | CAD | RFQ |
| SNZ2S-M1.6-6-ALK | M1.6 | 0.35 | 6 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.08 | CAD | RFQ |
| SNZ2S-M1.6-8-ALK | M1.6 | 0.35 | 8 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.1 | CAD | RFQ |
| SNZ2S-M1.6-10-ALK | M1.6 | 0.35 | 10 | 2.8 | 0.55 | 0 | 0.05 | 50 | 0.12 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZ2S-ALK | |
|---|---|
| Main Body | Stainless Steel |
| Nylon Patch | Nylon 11 |
Application
Screw return and fallout preventedFor making devices and equipment more compact
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (No. 0 Class 2).
- M1.4 - M2.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- Pan head machine screw type with low head height. For applications with limited overhead space.






