Vented Screws / Vacuum Screws coarse/fine :Fine

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select coarse/fineFine
Image Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps
Part Name Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps Cover Caps
Part Number SCAP-3-AL SCAP-4-AL SCAP-5-AL SCAP-6-AL SCAP-8-AL SCAP-10-AL SCAP-3-CE SCAP-4-CE SCAP-5-CE
Feature Low Outgas
Corrosion Resistance
Low Outgas
Corrosion Resistance
Low Outgas
Corrosion Resistance
Low Outgas
Corrosion Resistance
Low Outgas
Corrosion Resistance
Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Heat Resistance
Chemical Resistance

Electrical Insulation
Heat Resistance
Chemical Resistance

Electrical Insulation
Material A5056 A5056 A5056 A5056 A5056 A5056 Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%)
Surface Treatment - - - - - - - - -
Thread Size M5 M6 M8 M10 M12 M16 M5 M6 M8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCAP-3-AL SCAP-4-AL SCAP-5-AL SCAP-6-AL SCAP-8-AL SCAP-10-AL SCAP-3-CE SCAP-4-CE SCAP-5-CE
Image Cover Caps Cover Caps Cover Caps Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE
Part Name Cover Caps Cover Caps Cover Caps Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE Cover Caps - PTFE
Part Number SCAP-6-CE SCAP-8-CE SCAP-10-CE SCAP-3-PT SCAP-4-PT SCAP-5-PT SCAP-6-PT SCAP-8-PT SCAP-10-PT
Feature Heat Resistance
Chemical Resistance

Electrical Insulation
Heat Resistance
Chemical Resistance

Electrical Insulation
Heat Resistance
Chemical Resistance

Electrical Insulation
Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance Chemical Resistance
Material Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) PTFE (Polytetrafluoroethylene) PTFE (Polytetrafluoroethylene) PTFE (Polytetrafluoroethylene) PTFE (Polytetrafluoroethylene) PTFE (Polytetrafluoroethylene) PTFE (Polytetrafluoroethylene)
Surface Treatment - - - - - - - - -
Thread Size M10 M12 M16 M5 M6 M8 M10 M12 M16
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SCAP-6-CE SCAP-8-CE SCAP-10-CE SCAP-3-PT SCAP-4-PT SCAP-5-PT SCAP-6-PT SCAP-8-PT SCAP-10-PT

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine