Vented Screws / Vacuum Screws drive shape :No

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select drive shapeNo
Image Hexagon Head Bolts (with Ventilation Hole) Hex Posts with Ventilation Hole
Part Name Hexagon Head Bolts (with Ventilation Hole) Hex Posts with Ventilation Hole
Part Number SVHS SHVAS
Feature Hex head screws Stainless Steel
Single - end Female Screw Type
Material SUSXM7 (Equivalent to SUS304) SUS304
Surface Treatment - -
Thread Size M3 ~ M8 M3 ~ M8
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications
List SVHS-M3 SVHS-M4 SVHS-M5 SVHS-M6 SVHS-M8 SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select drive shape

Select coarse/fine