Vented Screws / Vacuum Screws characteristics/function :Antireflection

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select characteristics/functionAntireflection
Image Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment
Part Name Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment
Part Number SNSS-BK SNSS-RY SFSS-RY SNSLG-RY SSC-RY
Feature Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUSXM7 (Equivalent to SUS304)
Surface Treatment Stainless Steel Black Low temperature black chrome treatment Low temperature black chrome treatment Low temperature black chrome treatment Low temperature black chrome treatment
Thread Size M2 ~ M10 M3 ~ M10 M4 ~ M8 M3 ~ M6 M3 ~ M8
Operating Temperature (℃) - - - - -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M10-BK SNSS-M2-BK SNSS-M3-BK SNSS-M4-BK SNSS-M5-BK SNSS-M6-BK SNSS-M8-BK SNSS-M10-RY SNSS-M3-RY SNSS-M4-RY SNSS-M5-RY SNSS-M6-RY SNSS-M8-RY SFSS-M4-RY SFSS-M5-RY SFSS-M6-RY SFSS-M8-RY SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine