Vented Screws / Vacuum Screws screw length(mm) :21.2

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)21.2
Image Vented Clamping Set Screws
Part Name Vented Clamping Set Screws
Part Number SCSS-M8-20-VR
Feature For Fixing
Full Ball
Material SUSXM7 (Equivalent to SUS304)
Thread Size M8
Length 21.2
Operating Temperature (℃) -
CAD CAD
Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine