Vented Screws / Vacuum Screws screw length(mm) :3
They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.

Selection Conditions
- Select screw length(mm)3
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Socket Head Cap Screws | Vented Socket Head Cap Screws with Small Head | Cross Recessed Flat Head Machine Screws with Ventilation Hole | Hex Socket Head Cap Screws - Super Black | Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged | ||||
| Part Number | SVSS-M2-3 | SVSS-M2-3-SD | SVFS-M2-3 | SNSS-M2-3-BK | SNSS-M2-3-UCL | ||||
| Feature | Standard | Standard Small Head |
Flat Head Machine Screws Small Space |
Reflection Resistance Corrosion Resistance |
Cleanroom Washed & Packaged |
||||
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | ||||
| Thread Size | M2 | M2 | M2 | M2 | M2 | ||||
| Length | 3 | 3 | 3 | 3 | 3 | ||||
| Operating Temperature (℃) | - | - | - | - | - | ||||
| CAD | CAD | CAD | CAD | CAD | CAD | ||||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data