Vented Screws / Vacuum Screws screw length(mm) :4

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)4
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole Hex Socket Set Screws (with Ventilation Hole) Hex Socket Head Cap Screws - Super Black
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole Hex Socket Set Screws (with Ventilation Hole) Hex Socket Head Cap Screws - Super Black
Part Number SVSS-M2-4 SVSS-M2.5-4 SVSS-M2-4-SD SVSS-M2.5-4-SD SVFS-M2-4 SVFS-M2.6-4 SVPS-M3-4 SVTS-M3-4 SNSS-M2-4-BK
Feature Standard Standard Standard
Small Head
Standard
Small Head
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Pan Head Machine Screws Set Screws Reflection Resistance
Corrosion Resistance
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M2 M2.5 M2 M2.5 M2 M2.6 M3 M3 M2
Length 4 4 4 4 4 4 4 4 4
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Name Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Number SNSS-M2-4-UCL SNSS-M2.5-4-UCL SSHS-M2-4-UCL SSHS-M2.5-4-UCL SSHS-M3-4-UCL SSC-M3-4-UCL
Feature Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M2 M2.5 M2 M2.5 M3 M3
Length 4 4 4 4 4 4
Operating Temperature (℃) - - - - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine