Vented Screws / Vacuum Screws screw length(mm) :5

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)5
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish
Part Number SVSS-M2-5 SVSS-M2.5-5 SVSS-M3-5 SVSS-M4-5 SVSS-M3-5-PC SVSS-M4-5-PC SVSI1S-M3-5 SVSI1S-M4-5 SVSI1S-M3-5-PC
Feature Standard Standard Standard Standard Low Outgas Low Outgas Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=1
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M2 M2.5 M3 M4 M3 M4 M3 M4 M3
Length 5 5 5 5 5 5 5 5 5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel
Part Name Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel
Part Number SVSI1S-M4-5-PC SVSQS-M3-5 SVST-M3-5 SVLS-M3-5 SVSS-M2-5-SD SVSS-M2.5-5-SD SVSS-M3-5-SD SVSL-M2-5-SD SVSL-M3-5-SD
Feature Captive Washers
I=1
Captive Washers
I=3
Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Standard
Small Head
Standard
Small Head
Standard
Small Head
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Corrosion Resistance
Non-magnetic
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L
Thread Size M4 M3 M3 M3 M2 M2.5 M3 M2 M3
Length 5 5 5 5 5 5 5 5 5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole
Part Name Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole
Part Number SVSL-M4-5-SD SVST-M3-5-SD SVSL-M3-5 SVSL-M4-5 SVFCS-M3-5 SVFS-M2-5 SVFS-M2.6-5 SVFS-M3-5 SVPS-M3-5
Feature Small Head
Corrosion Resistance
Non-magnetic
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
CorrosionResistance CorrosionResistance Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Pan Head Machine Screws
Material SUS316L Grade 2 Titanium SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M4 M3 M3 M4 M3 M2 M2.6 M3 M3
Length 5 5 5 5 5 5 5 5 5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged
Part Name Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged
Part Number SNSS-M3-5-PC SNSS-M4-5-PC SNSL-M3-5-PC SNSL-M4-5-PC SNSS-M2-5-BK SNSS-M3-5-BK SNSS-M3-5-RY SNSS-M2-5-UCL SNSS-M2.5-5-UCL
Feature Low Outgas Low Outgas Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Reflection Resistance
Corrosion Resistance
Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M4 M3 M4 M2 M3 M3 M2 M2.5
Length 5 5 5 5 5 5 5 5 5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Name Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Number SNSS-M3-5-UCL SNSS-M4-5-UCL SNSL-M3-5-UCL SNSL-M4-5-UCL SLHS-M2-5-UCL SLHS-M2.5-5-UCL SLHS-M3-5-UCL SSHS-M2-5-UCL SSHS-M2.5-5-UCL
Feature Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M4 M3 M4 M2 M2.5 M3 M2 M2.5
Length 5 5 5 5 5 5 5 5 5
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Name Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Number SSHS-M3-5-UCL
Feature Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304)
Thread Size M3
Length 5
Operating Temperature (℃) -
CAD CAD
Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine