Vented Screws / Vacuum Screws screw length(mm) :8

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select screw length(mm)8
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish Vented Socket Head Cap Screws - Chemical Polish
Part Number SVSS-M2-8 SVSS-M2.5-8 SVSS-M3-8 SVSS-M4-8 SVSS-M5-8 SVSS-M6-8 SVSS-M3-8-PC SVSS-M4-8-PC SVSS-M5-8-PC
Feature Standard Standard Standard Standard Standard Standard Low Outgas Low Outgas Low Outgas
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M2 M2.5 M3 M4 M5 M6 M3 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws - Chemical Polish Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating
Part Name Vented Socket Head Cap Screws - Chemical Polish Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating
Part Number SVSS-M6-8-PC SVSLG-M3-8 SVSLG-M4-8 SVSLG-M3-8-PC SVSLG-M4-8-PC SVSLG-M3-8-PN SVSLG-M4-8-PN SVSLG-M3-8-AG SVSLG-M4-8-AG
Feature Low Outgas High Strength(Equivalent to Strength Class 10.8) High Strength(Equivalent to Strength Class 10.8) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent) High Strength (Strength Class 10.8 Equivalent)
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L
Thread Size M6 M3 M4 M3 M4 M3 M4 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Captive Washers and Ventilation Hole - High Strength Stainless Steel Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish
Part Name Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex Socket Head Cap Screws with Captive Washers and Ventilation Hole - High Strength Stainless Steel Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish
Part Number SVSX-M3-8-88 SVSX-M4-8-88 SVSQLG-M3-8 SVSI1S-M3-8 SVSI1S-M4-8 SVSI1S-M5-8 SVSI1S-M6-8 SVSI1S-M3-8-PC SVSI1S-M4-8-PC
Feature High Strength(Strength Class 8.8) High Strength(Strength Class 8.8) High Strength (Strength Class 10.8 Equivalent)
Captive Washers
I=3
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=1
Material SUS316L HiMo SUS316L HiMo SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M4 M3 M3 M4 M5 M6 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing
Part Name Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing
Part Number SVSI1S-M5-8-PC SVSI1S-M6-8-PC SVSQS-M3-8 SVSQS-M4-8 SVSQS-M5-8 SVFSS-M4-8 SVFSS-M5-8 SVFSS-M4-8-PC SVFSS-M5-8-PC
Feature Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Captive Washers
I=3
With Flange With Flange With Flange
Low Outgas
With Flange
Low Outgas
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M5 M6 M3 M4 M5 M4 M5 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Captive Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile
Part Name Socket Head Cap Captive Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - Titanium Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile
Part Number SSC-SVSS-M3-8 SVST-M3-8 SVST-M4-8 SVLS-M3-8 SVLS-M4-8 SVLS-M5-8 SVLS-M6-8 SVSHS-M3-8 SVSHS-M4-8
Feature Captive /
Loss Prevention
Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Low Profile
Small Space
Low Profile
Small Space
Low Profile
Small Space
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Material SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M3 M4 M3 M4 M5 M6 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head
Part Name Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head
Part Number SVSHS-M5-8 SVSHS-M6-8 SVSHL-M3-8 SVSHL-M4-8 SVSHL-M5-8 SVSHT-M3-8 SVSHT-M4-8 SVSS-M2.5-8-SD SVSS-M3-8-SD
Feature Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Space-Saving
Ultra Low Profile
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Standard
Small Head
Standard
Small Head
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M5 M6 M3 M4 M5 M3 M4 M2.5 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium
Part Name Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Small Head - Titanium
Part Number SVSS-M4-8-SD SVSS-M5-8-SD SVSS-M6-8-SD SVSL-M2-8-SD SVSL-M3-8-SD SVSL-M4-8-SD SVSL-M5-8-SD SVSL-M6-8-SD SVST-M3-8-SD
Feature Standard
Small Head
Standard
Small Head
Standard
Small Head
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Corrosion Resistance
Non-magnetic
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUS316L SUS316L Grade 2 Titanium
Thread Size M4 M5 M6 M2 M3 M4 M5 M6 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Name Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - 316L Stainless Steel Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Number SVST-M4-8-SD SVSHS-M3-8-SD SVSHS-M4-8-SD SVSHS-M5-8-SD SVSHS-M6-8-SD SVSHL-M3-8-SD SVSHL-M4-8-SD SVSHL-M5-8-SD SVSHT-M3-8-SD
Feature Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Special Low Profile
Small Head
Space-saving
Special Low Profile
Small Head
Space-saving
Special Low Profile
Small Head
Space-saving
Special Low Profile
Small Head
Space-saving
Special Low Profile
Small Head
Space-saving
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Special Low Profile
Small Head
Space-saving
Non-magnetic
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Material Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L Grade 2 Titanium
Thread Size M4 M3 M4 M5 M6 M3 M4 M5 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole
Part Name Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Socket Head Cap Screws with Ventilation Hole - SUS316L Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole
Part Number SVSHT-M4-8-SD SVSL-M3-8 SVSL-M4-8 SVSL-M5-8 SVSL-M6-8 SVSL-M3-8-PN SVSL-M4-8-PN SVSL-M5-8-PN SVSI-M3-8
Feature Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
CorrosionResistance CorrosionResistance CorrosionResistance CorrosionResistance Seizing prevention Seizing prevention Seizing prevention Chemical Resistance
Heat Resistance
Material Grade 2 Titanium SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L Inconel equiv.
Thread Size M4 M3 M4 M5 M6 M3 M4 M5 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hexagon Head Bolts (with Ventilation Hole) Hexagon Head Bolts (with Ventilation Hole) Hex Socket Countersunk Head Screws with Ventilation Hole Hex Socket Countersunk Head Screws with Ventilation Hole Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole
Part Name Hexagon Head Bolts (with Ventilation Hole) Hexagon Head Bolts (with Ventilation Hole) Hex Socket Countersunk Head Screws with Ventilation Hole Hex Socket Countersunk Head Screws with Ventilation Hole Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole
Part Number SVHS-M3-8 SVHS-M4-8 SVFCS-M3-8 SVFCS-M4-8 SVFCS-M5-8 SVFS-M2-8 SVFS-M2.6-8 SVFS-M3-8 SVFS-M4-8
Feature Hex head screws Hex head screws Hex Socket
CountersunkHead Screws
Small Space
Hex Socket
CountersunkHead Screws
Small Space
Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Flat Head Machine Screws
Small Space
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M4 M3 M4 M5 M2 M2.6 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot
Part Name Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screws with Ventilation Hole Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - MoS2 Shot
Part Number SVFS-M5-8 SVFT-M3-8 SVFT-M4-8 SVPS-M3-8 SVPT-M3-8 SVPT-M4-8 SVPT-M5-8 SVSS-M3-8-MOS SVSS-M4-8-MOS
Feature Flat Head Machine Screws
Small Space
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Pan Head Machine Screws Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Seizing prevention Seizing prevention
Material SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M5 M3 M4 M3 M3 M4 M5 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Set Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole)
Part Name Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Set Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole)
Part Number SVSS-M5-8-MOS SVSS-M6-8-MOS SVSS-M3-8-AG SVSS-M4-8-AG SVSS-M5-8-AG SVSS-M6-8-AG SVTS-M3-8 SVTS-M4-8 SVTS-M5-8
Feature Seizing prevention Seizing prevention Seizing prevention Seizing prevention Seizing prevention Seizing prevention Set Screws Set Screws Set Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M5 M6 M3 M4 M5 M6 M3 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Set Screws (with Ventilation Hole) Clamping Set Screws with Ventilation Hole Socket Head Cap Screws for Cover Caps Socket Head Cap Screws for Cover Caps Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing
Part Name Hex Socket Set Screws (with Ventilation Hole) Clamping Set Screws with Ventilation Hole Socket Head Cap Screws for Cover Caps Socket Head Cap Screws for Cover Caps Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing
Part Number SVTS-M6-8 SCSS-M5-8-VF SNCPS-M3-8 SNCPS-M4-8 SNSS-M3-8-PC SNSS-M4-8-PC SNSS-M5-8-PC SNSS-M6-8-PC SFSS-M4-8-PC
Feature Set Screws For Fixing
Flat Ball
For Cover Caps For Cover Caps Low Outgas Low Outgas Low Outgas Low Outgas Flanged
Low Outgas
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M6 M5 M3 M4 M3 M4 M5 M6 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Flanged Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Super Black
Part Name Flanged Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Super Black
Part Number SFSS-M5-8-PC SNSL-M3-8-PC SNSL-M4-8-PC SNSL-M5-8-PC SNSL-M6-8-PC SNSLG-M3-8-PC SNSLG-M4-8-PC SNSS-M3-8-BK SNSS-M4-8-BK
Feature Flanged
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
Reflection Resistance
Corrosion Resistance
Reflection Resistance
Corrosion Resistance
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M5 M3 M4 M5 M6 M3 M4 M3 M4
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment
Part Name Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Low Temperature Black Chrome Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment
Part Number SNSS-M5-8-BK SNSS-M3-8-RY SNSS-M4-8-RY SNSS-M5-8-RY SFSS-M4-8-RY SFSS-M5-8-RY SNSLG-M3-8-RY SNSLG-M4-8-RY SSC-M3-8-RY
Feature Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Chemical Resistance
Reflection Resistance
Seizing Prevention
Chemical Resistance
Reflection Resistance
Seizing Prevention
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
Flanged
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
High Strength (Strength Class 10.8 Equivalent)
Non-magnetic
Chemical Resistance
Anti-reflection
Seizing Prevention
Chemical Resistance
Anti-reflection
Seizing Prevention
Captive /
Loss Prevention
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUSXM7 (Equivalent to SUS304)
Thread Size M5 M3 M4 M5 M4 M5 M3 M4 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged
Part Name Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged
Part Number SNSI1T-M3-8 SNSI1T-M4-8 SNSI3T-M3-8 SNSI3T-M4-8 SNSS-M2-8-UCL SNSS-M2.5-8-UCL SNSS-M3-8-UCL SNSS-M4-8-UCL SNSS-M5-8-UCL
Feature Captive Washers
I=1
Captive Washers
I=1
Captive Washers
I=3
Captive Washers
I=3
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Material Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M3 M4 M3 M4 M2 M2.5 M3 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged
Part Name Hex Socket Head Cap Screws - SUSXM7 - Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged Hex Socket Head Cap Screws - 316L Stainless Steel ー Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged
Part Number SNSS-M6-8-UCL SNSL-M3-8-UCL SNSL-M4-8-UCL SNSL-M5-8-UCL SNSL-M6-8-UCL SNSLG-M3-8-UCL SNSLG-M4-8-UCL SFSS-M4-8-UCL SFSS-M5-8-UCL
Feature Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
Cleanroom Washed
& Packaged
High Strength
(Strength Class 10.8 Equiv.)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
High Strength
(Strength Class 10.8 Equiv.)
Heat Resistance
Corrosion Resistance
Non-magnetic
Cleanroom Washed
& Packaged
Flanged
Cleanroom Washed
& Packaged
Flanged
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUS316L SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M6 M3 M4 M5 M6 M3 M4 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Name Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Number SLHS-M2-8-UCL SLHS-M2.5-8-UCL SLHS-M3-8-UCL SLHS-M4-8-UCL SLHS-M5-8-UCL SLHS-M6-8-UCL SSHS-M2-8-UCL SSHS-M2.5-8-UCL SSHS-M3-8-UCL
Feature Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M2 M2.5 M3 M4 M5 M6 M2 M2.5 M3
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Name Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - SUSXM7 - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Number SSHS-M4-8-UCL SSHS-M5-8-UCL SSHS-M6-8-UCL SSHL-M3-8-UCL SSHL-M4-8-UCL SSHL-M5-8-UCL SSC-M3-8-UCL SSC-M4-8-UCL SSC-M5-8-UCL
Feature Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Space-Saving
Ultra Low Profile
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M4 M5 M6 M3 M4 M5 M3 M4 M5
Length 8 8 8 8 8 8 8 8 8
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Name Socket Head Cap Captive Screws - Cleanroom Washed & Packaged Socket Head Cap Captive Screws - Cleanroom Washed & Packaged
Part Number SSC-M6-8-UCL SSC-M8-8-UCL
Feature Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Captive/
Loss Prevention
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Thread Size M6 M8
Length 8 8
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine