Vented Screws / Vacuum Screws Thread Size (Metric thread) :M10
They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.

Selection Conditions
- Select Thread Size (Metric thread)M10
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Cover Caps | Cover Caps |
| Part Number | SCSS-M10-20-VR | SCSS-M10-25-VR | SCSS-M10-35-VR | SCSS-M10-16-VF | SCSS-M10-20-VF | SCSS-M10-25-VF | SCSS-M10-35-VF | SCAP-6-AL | SCAP-6-CE |
| Feature | For Fixing Full Ball |
For Fixing Full Ball |
For Fixing Full Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
Low Outgas Corrosion Resistance |
Heat Resistance Chemical Resistance Electrical Insulation |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | A5056 | Al2O3 (Alumina 99.5%) |
| Surface Treatment | - | - | - | - | - | - | - | - | - |
| Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SCSS-M10-20-VR | SCSS-M10-25-VR | SCSS-M10-35-VR | SCSS-M10-16-VF | SCSS-M10-20-VF | SCSS-M10-25-VF | SCSS-M10-35-VF | SCAP-6-AL | SCAP-6-CE |
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Cover Caps - PTFE | Socket Head Cap Screws for Cover Caps | Hex Socket Head Cap Screws - Super Black | Hex Socket Head Cap Screws - Low Temperature Black Chrome | |||||
| Part Number | SCAP-6-PT | SNCPS-M10 | SNSS-M10-BK | SNSS-M10-RY | |||||
| Feature | Chemical Resistance | For Cover Caps | Reflection Resistance Corrosion Resistance |
Chemical Resistance Reflection Resistance Seizing Prevention |
|||||
| Material | PTFE (Polytetrafluoroethylene) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | |||||
| Surface Treatment | - | - | Stainless Steel Black | Low temperature black chrome treatment | |||||
| Thread Size | M10 | M10 | M10 | M10 | |||||
| Operating Temperature (℃) | - | - | - | - | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | SCAP-6-PT | SNCPS-M10-20 SNCPS-M10-25 SNCPS-M10-30 SNCPS-M10-35 SNCPS-M10-40 | SNSS-M10-20-BK SNSS-M10-25-BK SNSS-M10-30-BK SNSS-M10-35-BK SNSS-M10-40-BK | SNSS-M10-20-RY SNSS-M10-25-RY SNSS-M10-30-RY SNSS-M10-35-RY SNSS-M10-40-RY |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data