Vented Screws / Vacuum Screws Thread Size (Metric thread) :M12

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select Thread Size (Metric thread)M12
Image Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Washers with Vent Groove Washers with Vent Groove - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws - 316L Stainless Steel Cover Caps Cover Caps Cover Caps - PTFE
Part Name Vented Socket Head Cap Screws Vented Socket Head Cap Screws - Chemical Polish Washers with Vent Groove Washers with Vent Groove - Chemical Polish Vented Socket Head Cap Screws with Captive Wahsers Vented Socket Head Cap Screws - 316L Stainless Steel Cover Caps Cover Caps Cover Caps - PTFE
Part Number SVSS-M12 SVSS-M12-PC SWAS-12-VF SWAS-12-VF-PC SVSQS-M12 SVSL-M12 SCAP-8-AL SCAP-8-CE SCAP-8-PT
Feature Standard Low Outgas Standard Low outgas Captive Washers
I=3
CorrosionResistance Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Chemical Resistance
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUS304 SUSXM7 (Equivalent to SUS304) SUS316L A5056 Al2O3 (Alumina 99.5%) PTFE (Polytetrafluoroethylene)
Surface Treatment - Special Chemical Polishing - Special Chemical Polishing - - - - -
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSS-M12-30 SVSS-M12-35 SVSS-M12-40 SVSS-M12-45 SVSS-M12-50 SVSS-M12-60 SVSS-M12-30-PC SVSS-M12-35-PC SVSS-M12-40-PC SVSS-M12-45-PC SVSS-M12-50-PC SVSS-M12-60-PC SWAS-12-VF SWAS-12-VF-PC SVSQS-M12-30 SVSQS-M12-35 SVSQS-M12-40 SVSQS-M12-45 SVSQS-M12-50 SVSL-M12-30 SVSL-M12-35 SVSL-M12-40 SVSL-M12-45 SCAP-8-AL SCAP-8-CE SCAP-8-PT

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine