Vented Screws / Vacuum Screws Thread Size (Metric thread) :M16

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select Thread Size (Metric thread)M16
Image Cover Caps Cover Caps Cover Caps - PTFE
Part Name Cover Caps Cover Caps Cover Caps - PTFE
Part Number SCAP-10-AL SCAP-10-CE SCAP-10-PT
Feature Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Chemical Resistance
Material A5056 Al2O3 (Alumina 99.5%) PTFE (Polytetrafluoroethylene)
Surface Treatment - - -
Thread Size M16 M16 M16
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SCAP-10-AL SCAP-10-CE SCAP-10-PT

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine