Vented Screws / Vacuum Screws thread/components :Setscrews

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select thread/componentsSetscrews
Image Hex Socket Set Screws (with Ventilation Hole)
Part Name Hex Socket Set Screws (with Ventilation Hole)
Part Number SVTS
Feature Set Screws
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M3 ~ M8
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SVTS-M3 SVTS-M4 SVTS-M5 SVTS-M6 SVTS-M8

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine