Vented Screws / Vacuum Screws surface treatment :Special Chemical Polish

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select surface treatmentSpecial Chemical Polish
Image Vented Socket Head Cap Screws - Chemical Polish Washers with Ventilation Grooves - Chemical Polish Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Hex Socket Head Cap Screws with Ventilation Hole - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Name Vented Socket Head Cap Screws - Chemical Polish Washers with Ventilation Grooves - Chemical Polish Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing Hex Socket Head Cap Screws with Ventilation Hole - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium
Part Number SVSS-PC SWAS-VF-PC SVSLG-PC SVSI1S-PC SVFSS-PC SVST SVSHT SVST-SD SVSHT-SD
Feature Low Outgas Low outgas High Strength (Strength Class 10.8 Equivalent) Captive Washers
I=1
With Flange
Low Outgas
Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Material SUSXM7 (Equivalent to SUS304) SUS304 SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M12 M3 ~ M12 M3 ~ M6 M3 ~ M6 M4 ~ M8 M3 ~ M5 M3 ~ M6 M3 ~ M5 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSS-M10-PC SVSS-M12-PC SVSS-M3-PC SVSS-M4-PC SVSS-M5-PC SVSS-M6-PC SVSS-M8-PC SWAS-10-VF-PC SWAS-12-VF-PC SWAS-3-VF-PC SWAS-4-VF-PC SWAS-5-VF-PC SWAS-6-VF-PC SWAS-8-VF-PC SVSLG-M3-PC SVSLG-M4-PC SVSLG-M5-PC SVSLG-M6-PC SVSI1S-M3-PC SVSI1S-M4-PC SVSI1S-M5-PC SVSI1S-M6-PC SVFSS-M4-PC SVFSS-M5-PC SVFSS-M6-PC SVFSS-M8-PC SVST-M3 SVST-M4 SVST-M5 SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 SVST-M3-SD SVST-M4-SD SVST-M5-SD SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD
Image Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Socket Head Cap Screws - Specialized Chemical Polishing Flanged Socket Head Cap Screws - Specialized Chemical Polishing Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing High Strength Stainless Steel Socket Head Cap Screws - Specialized Chemical Polishing Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SVFT SVPT SNSS-PC SFSS-PC SNSL-PC SNSLG-PC SNSI1T SNSI3T
Feature Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Low Outgas Flanged
Low Outgas
Heat Resistance
Corrosion Resistance
Non-magnetic
Low Outgas
High Strength (Strength Class 10.8 Equivalent)
Low Outgas
Non-magnetic
Captive Washers
I=1
Captive Washers
I=3
Material Grade 2 Titanium Grade 2 Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L SUS316L Grade 2 Titanium Grade 2 Titanium
Surface Treatment Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M4 M3 ~ M5 M3 ~ M8 M4 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M6 M3 ~ M6
Operating Temperature (℃) - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVFT-M3 SVFT-M4 SVPT-M3 SVPT-M4 SVPT-M5 SNSS-M3-PC SNSS-M4-PC SNSS-M5-PC SNSS-M6-PC SNSS-M8-PC SFSS-M4-PC SFSS-M5-PC SFSS-M6-PC SFSS-M8-PC SNSL-M3-PC SNSL-M4-PC SNSL-M5-PC SNSL-M6-PC SNSL-M8-PC SNSLG-M3-PC SNSLG-M4-PC SNSLG-M5-PC SNSLG-M6-PC SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine