Vented Screws / Vacuum Screws surface treatment :Stainless Steel Black

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
          Vacuum_1en

Selection Conditions
  • Select surface treatmentStainless Steel Black
Image Hex Socket Head Cap Screws - Super Black
Part Name Hex Socket Head Cap Screws - Super Black
Part Number SNSS-BK
Feature Reflection Resistance
Corrosion Resistance
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment Stainless Steel Black
Thread Size M2 ~ M10
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SNSS-M10-BK SNSS-M2-BK SNSS-M3-BK SNSS-M4-BK SNSS-M5-BK SNSS-M6-BK SNSS-M8-BK

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine