Engineering Tips Topic【NBK Newsletter, Vol.007】

05/19/2021

Engineering Tips

Wireless Positioning Units (EPU)
Dramatically Improves Setup Work

 

     

A Suggestion about Automating your System. You can control your system using wireless technology.
Instead of manual operation, NBK’s EPU enables automatic positioning with wireless technology.

The features of the “EPU” are the followings.
- One transceiver can control up to 32 units simultaneously
- PLC / PC compatible
- Reduced wiring due to wireless communication
- Up to 100 positioning patterns can be registered. Suitable for the line that needs to change with many setup works.
- Reduce the risk of setup errors, works by registering the positioning pattern with exclusive software.
- IP65 compatible as Dust / Water-proof. Suitable for Food / Beverage-related equipment.

Please take using the EPU into consideration with your automated system.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://www.nbk1560.com/en/contact/mail_unsubscribe/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com


Archive