Engineering Tips Topic【NBK Newsletter, Vol.150】

03/06/2024

Engineering Tips

Flexible Beam Couplings: MSH Series20240306-1-en

"This metal spring coupling features a unified single-piece design, incorporating a spiral-shaped slit within a cylindrical material. Its outstandingflexibility, coupled withzero backlash, makes it well-suited for applications with low torque requirements, such as encoders. Theminimal eccentric reaction forcereduces strain on the shaft, contributing to equipment protection. Bothmetric and inch size borediameters are offered as standard options.
Characteristics
20240306-2-en

20240306-3-en

Click-Here-to-View-Catalog

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive