【NBK Newsletter, Vol.162】Product Updates​​​​​​


06/05/2024

Product Updates

[NEW] Hex Socket Head Screws

On May 28, 2024, we released the new hex socket head screws. These versatile screws are suitable for a wide range of applications. To learn more about them, please click below .


Hex Socket Countersunk Head Screws, Steel: SNFC
Hex Socket Countersunk Head Screws, Stainless Steel: SNFCS
Hex Socket Button Head Cap Screws, Steel: SNB 
Hex Socket Button Head Cap Screws, Stainless Steel: SNBS

We are currently exhibiting at the following exhibition!

■FOOMA JAPAN 2024
Dates: June 4th (Tue) – 7th (Fri) 10:00-17:00
Venue: Tokyo Big Sight
Booth No.: East 4 Hall 4L-10
URL: https://www.foomajapan.jp/

Whether or not you can visit us at FOOMA JAPAN 2024, we are always here to assist you. If you have any questions or need further information, please do not hesitate to contact us.

 

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive