【NBK Newsletter, Vol.164】Engineering Essentials​​​​​​


06/19/2024

Engineering Essentials

The Key to Equipment Weight Reduction:
Understanding Specific Strength

Reducing the weight of equipment without losing strength is a big challenge in design and engineering. One key concept that helps is specific strength.

▶What is Specific Strength?
Specific strength, or the strength-to-weight ratio, measures how strong a material is compared to its weight. A higher specific strength means a material is both strong and light.

High specific strength screws are a notable example. They are lightweight yet strong, making them ideal for devices that need to be light, like drones.



▶Learn More
For a lineup of high specific strength screws, please click below.

▶See Them Up Close
Come visit our booth at Manufacturing World Tokyo to see our high specific strength screws up close. See how they can help with your lightweighting needs!

■Manufacturing World Tokyo 2024
Dates: June 19-21, 2024
Venue: Tokyo Big Sight
Booth: East Hall 3, E22-18(General Booth) / East Hall 2, E18-1(Castings Booth)
URL: www.manufacturing-world.jp/tokyo/en-gb.html

 

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive