【NBK Newsletter, Vol.179】Product Updates​​​​​​


10/02/2024

Product Updates

[NEW] Stainless Steel Hex Standoffs (SUS316L)

New stainless steel hex standoffs (SUS316L) are now available in our product lineup, offering excellent corrosion resistance.


Key features include:

✓ Hexagon post with male screw on one end and female screw on the other.
✓ Flexibility to combine multiple standoffs for varied applications.
✓ Easy to mount and remove using standard wrenches.
✓ Available in sizes from M5 to M8 and lengths from 20 mm to 150 mm.

NBK offers both steel and stainless steel options, providing flexibility to meet your needs.
For more information, visit our product page!

Upcoming Tradeshow: Manufacturing World Osaka
Starting today, 2024/10/2 – 10/4
Venue: INTEX Osaka
Booth number: Hall 4, 25-32
URL: https://www.manufacturing-world.jp/osaka/en-gb.html

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive