【NBK Newsletter, Vol.188】Product Updates


12/04/2024

Product Updates

[NEW] Screws for Sheet Metal

NBK has launched new screws for sheet metal, which can be used on exterior panels of semiconductor manufacturing equipment.

As shown below, the screws can save space on equipment and devices, be used in areas with limited space on equipment, and fasten sheet metal as thin as 0.1 mm.


20241204-1-en

There are two types here.
SNMS-UC  Truss Head Phillips Screws for Sheet Metal

20241204-2-en

SFBS-UC  Socket Button Head Cap Screws with Flange for Sheet Metal

20241204-3-en

We also produce custom-specification bolts for sheet metal, including variations in size, material, and head shape. Please contact our customer service.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive