【NBK Newsletter, Vol.191】Product Updates


01/22/2025

Product Updates

NBK’s Beam Coupling-MSH


Beam coupling features a unified single-piece design, incorporating a spiral-shaped slit within a cylindrical material.
Its outstanding flexibility, coupled with zero backlash, makes it well-suited for applications with low torque requirements, such as encoders.
The minimal eccentric reaction force reduces strain on the shaft, contributing to equipment protection.
Both metric and inch size bore diameters are offered as standard options.
NBK will also release standard products made of stainless material this year, 2025.

Click here to find more information about NBK’s beam couplings.




  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: info.global@nbk1560.com

Archive