Date Updated:Apr. 26. 2022
About Display Mounting Systems

➡To [Description of Mechanical Components for Engineers]
About Display Mounting Systems
Display device mounting systems. Tablet PCs or displays can be mounted in various locations on equipment and devices. When you use tablets at production sites, but can't figure out where to install them! When you want to mount displays on machines, but can't figure out how! Display Mounting Systems help you bring IT into production sites!
For Tablet PCs

For Display

3 Features of Display Mounting Systems
Thick-Wall Design for Sturdy Fixing
Thick-walled design with excellent durability. Provides peace of mind even for use at plants.
Abundant Lineup
We have just the right product to meet your specifications.

Display Mounting Systems can be made to custom specifications starting from just 1 piece.
Custom products can be made to suit the customer's requirements from just 1 piece. Thorough manufacturing experience. Details available here.
Lineup
Display Devices
Tablet PCs, displays, keyboards, notebook PCs, etc.
For Display
|
|
360°Rotating Type
|
1-Axis Type
|
Fixed Type
|
|---|---|---|---|
|
Front-Surface Mounting
|
DFT-AF DFK-AF Built-in spring Hex socket head cap screw |
DFS-AF DFSN-AF Clamp lever Hex nut |
|
|
Rear-Surface Mounting
|
|||
|
Aluminum Frame End Surfaces
|
DFT-AA DFK-AA Built-in spring Hex socket head cap screw |
DFS-AA DFSN-AA Clamp lever Hex nut |
|
|
Round Pipes
|
DFT-PB DFK-PB Built-in spring Hex socket head cap screw |
DFS-PB DFSN-PB Clamp lever Hex nut |
Display Mounting Systems are compatible with VESA75 and VESA100.
This product is compatible with 75mm x 75mm mounting holes in accordance with VESA standards.
This product is compatible with 100mm x 100mm mounting holes in accordance with VESA standards.
About VESA Standards
VESA, the acronym of the Video Electronics Standards Association, is an industrial organization that standardizes computer displays and related components. VESA has created the SVGA and VL Bus standards as well as standards for LCD monitor mounting dimensions. FPD Display Mounting Systems products are standardized products with 75mm x 75mm and 100mm x 100mm mounting hole pitch compliant with VESA standards. Both can be fixed with M4 screws.
      
For Tablet PCs
For Keyboards / Notebook PCs (B5 Size)
|
|
1-Axis Type
|
Fixed Type
|
|---|---|---|
|
Front-Surface Mounting
|
|
|
|
Rear-Surface Mounting
|
||
|
Aluminum Frame End Surfaces
|
|
|
|
Round Pipes
|
|
|
Special Products
Display
Special Product Examples
In response to customer requests for offset fixing on a support pipe:

Usage example
Usable in various production site locations such as on equipment, carts, or shelves.

Tablet PC

Display

Keyboard / Notebook PC

Mounting Method
Front-Surface Mounting
Mounting on flat surfaces such as aluminum frames and walls.

Rear-Surface Mounting
Mounting on wall panels, cover panels, sheet metal and other flat surfaces.

Aluminum Frame End Surfaces
□40 aluminum frame end surface mounting.

Round Pipes
Mounting on φ28 - φ42.7 round pipes.

Magnet Mounting
Attach it to devices and equipment using the magnet.

Adjustment Angle
360° Rotating Type
Rotates 360° and tilts ± 15° in all directions.

1-Axis Type
Angle can be adjusted in 1 axial direction.

Fixed Type
Fully fixes the mounted item.

2-Axis Type
Angle can be adjusted in 2 axial directions.

Product Lineup
Tablet PC
Standard products support the use of iPads. We also manufacture Display Mounting Systems in different sizes, compatible with tablet PCs other than iPads. Available from just 1 piece. Feel free to contact our customer service.
Support Record
- Nexus(Google)
- Surface Pro 2(Microsoft®)
- VersaPro(NEC)
- STYLISTIC(Fujitsu)
- Toughpad(Panasonic)
Contact
Feel free to contact our customer service. Please indicate the following items when requesting an estimate.
- Tablet PC model no.:
- Tablet PC mounting direction (vertical or horizontal):
- Interference with tablet PC surface (designation of button/cable inlets to be used after mounting the Display Mounting Systems):
- Mounting method (wall, aluminum frame, round pipe etc.):
- Adjustment angle (360° rotation, vertical, horizontal etc.):
- Operating environment (frequency of use, vibration, etc.):
- Quantity:
- Requested delivery date: