Date Published:Jul. 08. 2016
NBK Machine Elements: Endless Possibilities
- Operating PC tablets and LCD monitors at production sites
- Preventing the loss of cover/panel screws
- Prevent pulls from falling off equipment such as food production and packaging machinery
- Ball plunger selection made easy
- Design options for improved organization
- Products conforming to SEMI standards
- Immediate use of hand-wheels
- Left-threaded levers/knobs
- Various 'custom' services
Operating PC tablets and LCD monitors at production sites
- NBK Display Mounting Systems allow tablets and monitors to be mounted on various areas of your equipment.
- We can design custom mounting systems to meet the specifications of your display systems.
| Product Name |
|---|
| Display Mounting Systems |
Preventing the loss of cover/panel screws
- Knobs with a captive function prevent knob/screw loss even when a cover or panel is removed from a frame. The captive function prevents knobs from becoming detached from covers and panels.
Prevent pulls from falling off equipment such as food production and packaging machinery
- Use Captive Pull UNMS-SC to avoid the trouble of fixing pulls with welding, etc.
- Use Captive Washer for Pulls LYSC-N to prevent the fallout of mounting screws.
| Product Code | Product Name |
|---|---|
| UNMS-SC | Captive Pull |
| LYSC-N | Captive Washer for Pulls |
| LYSC-N-SCC | Captive Washer for Pull (with Captive Screw) |
Ball plunger selection made easy
- Our Mini Ball Plunger PAF / PAFS Series has a wide product offering in both steel and stainless steel specifications. Unlimited combinations of the specifications below are available.
| Size | Material | Load Type | Vibration Resistant Treatment |
|---|---|---|---|
| M3 - M16 | Made of Steel Made of Stainless Steel |
Light Load Heavy Load Super Heavy Load |
Yes No |
| Product Code | Product Name |
|---|---|
|
PAF |
Miniature Ball Plunger(Steel) |
| PAFS | Miniature Ball Plunger (Stainless Steel) |
- Special ball plungers can also be manufactured, modifying specifications such as overall length, shape, screw diameter, and load. Please specify the following conditions when you contact us.
- Type… Ball type/ or pin type(Please inform us if you intend to add a spacer for the ball type)
- Shape/Dimension… Nominal diameter of thread, screw pitch, thread length,ball or pin diameter, stroke, overall length
- Load… Minimum(initial) load/maximum load
- Material/Finish… Main unit, ball/pin, spring
- Vibration Resistant Treatment… Required/Not required
- Operating Conditions… Temperature, atmosphere, service life, etc.

Design options for improved organization
- Levers, knobs, and pulls are available in a variety of colors. Use color to indicate different operational procedures, making them clearer to understand.
- Product series with diverse color variations
| Product Code | Product Name |
|---|---|
| LECM LECF |
Plastic Clamp Lever - Miniature Type |
| LUDM LUDF |
Plastic Clamp Lever |
| KUDM KUDF |
Plastic Miniature Knob |
| KUWM KUWF |
Plastic Wing Knob |
| UUDF | Plastic Pull |

- By using our laser engraving service to add code/character information to NBK products, operating procedures can be made easily distinguishable.

Products conforming to SEMI standards
- NBK offers many products which conform to SEMI standard Section 6: Handle Design.
SEMI (Semiconductor Equipment and Materials International) is a self-regulatory industry standard widely used around the world in areas including semiconductor, FPD manufacturing, and solar power-related industries. This standard recommends the use of handles conforming to the Supplier Ergonomic Success Criteria (SESC) standard, in order to create a safe, comfortable, and convenient working environment.
Immediate use of hand-wheels
- For handwheels requiring additional modification of the shaft hole, we offer an additional shaft hole modification service. These handwheels can be mounted immediately upon receipt of the product.
- There are four processing types. Please select a desirable service according to your application.
| Related Service |
|---|
| Handle Shaft Hole Processing Services |
Left-threaded levers/knobs
- Use our screw combination service to combine a left-threaded screw adaptor and your desired lever or knob, creating a left-threaded lever or knob perfect for your application.
- Usage example:
In situations which levers or knobs are tightened with both hands, operability can be increased by making one side left-threaded.
| Related Service |
|---|
| Screw Combination Service |
Various 'custom' services
- NBK products can be easily customized to your desired specifications. ➡ All NBK Additional Service
Service examples
Issue/case studies
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Machine Elements