Date Published:Jul. 08. 2016
Description of Clamping Screws for Engineers

➡To [Description of Mechanical Components for Engineers]
What are clamping screws?
Clamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning. Point contact by the full ball securely fixes the workpiece. They include several varieties of tip ball shape and material, which can be selected according to the application. As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.

Advantages of using clamping screws
By replacing hex socket head cap screws and hex socket set screws with clamping screws or clamping bolts when clamping (fixing) workpieces, point contact with workpieces can be achieved. This effectively transmits force to the workpiece and keeps the clamp secure.

As well, when clamping inclined workpiece surfaces, use the flat ball type in order to allow the tip ball to rotate freely, so that the ball flat surface makes surface contact with the workpiece inclined surface, achieving secure clamping.

Usage examples of clamping screws
For workpiece fixing.

For tool fixing.

Less time and trouble spent on manufacturing workpiece fixing jigs and maintenance
When fixing the workpiece by clamping its inclined surface, the jig body must be machined to match the workpiece shape. However, with clamping screws, the jig body just needs screw threading. Jig body shapes can be made more simple. In addition, if the workpiece contact surface wears, just replace the clamping screw. The time and trouble of maintenance is reduced.

Types and features of clamping screws
There are several varieties of shapes and materials, which can be selected according to the application.
Ball Material
There are 5 tip ball material types.
| Material | Hardness | Characteristics |
|---|---|---|
| Steel | 55-60HRC | Cost effectiveness is excellent. |
| Stainless Steel | 55-60HRC | Corrosion and heat resistance are excellent. |
| Polyacetal | 94HRM | To avoid damaging workpieces. |
| Brass | 75-125HV | To avoid damaging workpieces. |
| Ceramic | 1100HV | With electrical insulating properties, it has excellent wear resistance. |
Clamping Screws List
|
Body shape
|
Material | Full Ball | Flat Ball | Flat Ball Limited Swivel Type |
Knurled Ball Limited Swivel Type |
|
|---|---|---|---|---|---|---|
| Body Material | Ball Material | |||||
| Set Screw | Made of Steel | Made of Steel | ||||
| Made of Plastic |
|
|
|
|||
| Made of Brass |
|
|
|
|||
| Made of Stainless Steel | Stainless Steel | |||||
| Made of Ceramic |
|
|
|
|||
| Hex Socket Head Cap Screw |
Made of Ceramic | Made of Ceramic | ||||
| Made of Stainless Steel | Made of Stainless Steel | |||||
| Made of Ceramic |
|
|
|
|||
Additional Service
To make clamping screws compatible with a wider range of applications, various additional modification services are available as standard. Orders from one piece up can be handled with short delivery times.
Screw Combination
Lever and knob female thread products are adhered to screws with anaerobic glue, and then fixed with pins.
Vibration Resistance
Anti-loosening treatments for screws are available. These are beneficial for applications requiring anti-loosening screw operations or sealing. Our anti-loosening treatments save you the trouble of applying adhesive or sealing tape.
Cleanroom Services
We can wash and pack your products in a cleanroom. This is suggested for products used in FPD production devices, semiconductor manufacturing devices, medical equipment, food and beverage machinery and even products that will be used in cleanrooms.
Special Products
We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment.