Set Screw Type MOT
New Size variation introduced : Disk Type Flexible Couplings
Mar. 26. 2024
Couplings |New Product
Set Screw Type XHW-C
Added outside diameter 10mm
New Products introduced : Oldham Type Flexible Couplings
Oct. 31. 2023
Couplings |New Product
Set Screw Type MOC
Uses a resin spacer containing eco-friendly recycled carbon fiber
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)
Clamping Type MOC-C
Uses a resin spacer containing eco-friendly recycled carbon fiber
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)
Spacers MOC-SPCR
New Size variation introduced : Flexible Couplings - Oldham Type - Clamping Type
Jan. 25. 2022
Couplings |New Product
MOR-C
Added φ 19 bore diameter to outside diameter 38 and 55
New Size variation introduced : Flexible Couplings - High-gain Rubber Type - Single Clamp Type
Oct. 01. 2021
Couplings |New Product
New Products introduced : Flexible Couplings - Spiral Slit Type
Aug. 31. 2021
Couplings |New Product
New Products introduced : Flexible Couplings - Disk Type - Adapter + Clamping Type
Sep. 24. 2019
Couplings |New Product
New Size variation introduced (Flexible Couplings - Jaw-Type MJC・MJS series) : Couplings
Aug. 27. 2019
Couplings |New Product
New Products (Flexible Couplings - The Vibration-Absorption Capable Disk Type) introduced : Couplings
Mar. 26. 2019
Couplings |New Product
New Size variation introduced (Flexible Couplings - Jaw-Type MJB series) : Couplings
Oct. 30. 2018
Couplings |New Product
New Size variation (Outside Diameter: 68mm) are introduced at High Gain Type Coupling
Oct. 31. 2017
Couplings |New Product
New Products (MBB-C:Bellows-type Flexible Coupling) are introduced at Couplings
Oct. 03. 2016
Couplings |New Product
New Products (MSXP-C-W-SP: Coupling for Vacuum Variable Capacitor) are introduced at Couplings
Dec. 16. 2015
Couplings |New Product