Specs/CAD
Unit : mm
| Part Number | A | L | W | E | F | M | Screw Tightening Torque (N・m) |
Standard Bore Diameter (Dimensional Allowance H8) D1-D2 |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| MOM-15K | 15 | 5.4 | 16.6 | 6.9 | 2.7 | M3 | 0.7 | - | CAD | RFQ |
| MOM-17K | 17 | 6.7 | 20.4 | 7.3 | 3.35 | M3 | 0.7 | - | CAD | RFQ |
| MOM-20K | 20 | 7 | 22 | 11.1 | 3.5 | M3 | 0.7 | - | CAD | RFQ |
| MOM-26K | 26 | 9 | 26.6 | 13.3 | 4.5 | M4 | 1.7 | - | CAD | RFQ |
| MOM-30K | 30 | 12 | 34 | 15.5 | 6 | M4 | 1.7 | - | CAD | RFQ |
| MOM-34K | 34 | 13 | 35 | 17.5 | 6.5 | M5 | 4 | - | CAD | RFQ |
| MOM-38K | 38 | 15 | 40.5 | 21.5 | 7.5 | M5 | 4 | - | CAD | RFQ |
| MOM-45K | 45 | 15 | 45.2 | 24.3 | 7.5 | M5 | 4 | - | CAD | RFQ |
| MOM-55K | 55 | 17 | 51 | 27.7 | 8.5 | M6 | 7 | - | CAD | RFQ |
| MOM-70K | 70 | 20 | 58.6 | 38.5 | 10 | M8 | 15 | - | CAD | RFQ |
| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) |
Max. Torque (N・m) *1 |
Max. Rotational Frequency (min-1) |
Moment of Inertia (kg・m2)*2 |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) *3 |
Max. Angular Misalignment (°) |
Mass (g) *2 |
|---|---|---|---|---|---|---|---|---|---|
| MOM-15K | 7 | 3.3 | 6.6 | 2000 | 5.7×10-7 | 870 | 0.3 | 2 | 17 |
| MOM-17K | 8 | 5.5 | 11 | 2000 | 1.1×10-6 | 1300 | 0.3 | 2 | 26 |
| MOM-20K | 10 | 7.7 | 15.4 | 2000 | 2.4×10-6 | 1700 | 0.4 | 2 | 37 |
| MOM-26K | 12 | 11 | 22 | 2000 | 8.4×10-6 | 3200 | 0.5 | 2 | 78 |
| MOM-30K | 15 | 26 | 52 | 2000 | 1.8×10-5 | 4600 | 0.6 | 2 | 130 |
| MOM-34K | 16 | 35 | 70 | 2000 | 3.2×10-5 | 6000 | 0.7 | 2 | 178 |
| MOM-38K | 20 | 55 | 110 | 2000 | 5.7×10-5 | 7400 | 0.8 | 2 | 241 |
| MOM-45K | 22 | 66 | 132 | 2000 | 1.2×10-4 | 16000 | 1 | 2 | 384 |
| MOM-55K | 28 | 99 | 198 | 2000 | 3.1×10-4 | 30000 | 1.2 | 2 | 650 |
| MOM-70K | 35 | 176 | 352 | 2000 | 9.3×10-4 | 46000 | 1.4 | 2 | 1200 |
*1: Correction of rated torque and max. torque due to load fluctuation is not required.
*2: These are values with max. bore diameter.
*3: The max. lateral misalignment varies depending on the load torque and revolution.
| Part Number | Standard Bore Diameter (Dimensional Allowance H8) D1・D2 |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 6 | 6.35 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 28 | 30 | 35 | |
| MOM-15K | ● | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| MOM-17K | ● | - | ● | - | - | - | - | - | - | - | - | - | - | - | - | - |
| MOM-20K | ● | ● | ● | ● | - | - | - | - | - | - | - | - | - | - | - | - |
| MOM-26K | ● | ● | ● | ● | ● | - | - | - | - | - | - | - | - | - | - | - |
| MOM-30K | - | - | ● | ● | ● | ● | ● | - | - | - | - | - | - | - | - | - |
| MOM-34K | - | - | - | ● | ● | ● | ● | ● | - | - | - | - | - | - | - | - |
| MOM-38K | - | - | - | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | - | - |
| MOM-45K | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | - |
| MOM-55K | - | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | ● | - | - |
| MOM-70K | - | - | - | - | - | - | - | - | ● | ● | ● | ● | ● | ● | ● | ● |
● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● A set of hubs with set screw type for one side and clamping type for the other side is available upon request.
● Bore and keyway modifications are available on request. Please contact our customer service.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Details of Shaft Hole

Unit : mm
| Standard Bore Diameter D |
Keyway | Key | |||
|---|---|---|---|---|---|
| b | t | Nominal Dimension b x h |
|||
| Standard Dimension | Allowance (JS9) |
Standard Dimension | Allowance | ||
| 6・6.35 | 2 | ±0.0125 | 1.0 | 0 - +0.1 | 2 × 2 |
| 8 | 3 | ±0.0125 | 1.4 | 0 - +0.1 | 3 × 3 |
| 10・12 | 4 | ±0.0150 | 1.8 | 0 - +0.1 | 4 × 4 |
| 14・15・16 | 5 | ±0.0150 | 2.3 | 0 - +0.1 | 5 × 5 |
| 18・20・22 | 6 | ±0.0150 | 2.8 | 0 - +0.1 | 6 × 6 |
| 24・25・28・30 | 8 | ±0.0180 | 3.3 | 0 - +0.2 | 8 × 7 |
| 35 | 10 | ±0.0180 | 3.3 | 0 - +0.2 | 10 × 8 |
Excerpt from JIS B 1301
Structure
Set Screw Type
MOM MOM
Clamping Type
MOM-C MOM-C
Set Screws + Key Type
MOM-K MOM-K
Clamping + Key Type
MOM-CK MOM-CK
Material/Finish
| MOM-K | |
|---|---|
| Hub | S45C Ferrosoferric Oxide Film (Black)*1 |
| Spacer | FCD400 Ferrosoferric Oxide Film (Black) |
| Pin | Polyacetal |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Grease | Lithium Soap Grease Nippeco DXL-No.1 Made by Nippeco |
*1: Due to manufacturing process requirements, couplings may have bores and keyways with or without surface treatment. This does not affect the performance of the couplings.
Characteristics
- Applicable motors
| MOM | |
|---|---|
| Servomotor | ● |
| Stepping Motor | ● |
| General-purpose Motor | ◎ |
- Property
| MOM | |
|---|---|
| High Torque | ◎ |
| High Torsional Stiffness | ◎ |
| Allowable Misalignment | ○ |
- This is an oldham type flexible coupling.
- FCD400 is adopted in the spacer. Suitable for low-speed and high-torque specification.
- High performance grease is applied in the gap between hubs and the spacer in order to prevent sticking.
- Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
- A projection placed in the spacer (resin pin) allows angular misalignment to be effortlessly accepted.
- The grease accumulated in a grease hole will gradually seep out during operation, thereby maintaining the lubrication property over a long period.

Application
Mixer / Pump / Small power press / GrinderPrecautions for Use
Please apply grease periodically in order to prevent sticking of hubs and a spacer.Selection
Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.

Selection Example
In case of selected parameters of shaft diameter of φ6 and load torque of 4N•m, the selected size is MOM-17.Comparison of Rated Torque

Comparison of Static Torsional Stiffness

Change in static torsional stiffness due to temperature
This is a value under the condition where the static torsional stiffness at 20°C is 100%. The change of MOM in torsional stiffness due to temperature is small and the change in responsiveness is extremely small.If the unit is used under higher temperature, be careful about misalignment due to elongation or deflection of the shaft associated with thermal expansion.

Max. Lateral Misalignment
MOM's max. lateral misalignment varies depending on the load torque and revolution.











- Example
When load torque is 25 N•m and revolution is 1000 min-1, the max. lateral misalignment of MOM-55 is 0.5 mm.