Unit : mm
| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) |
Max. Torque *1(N・m) |
Max. Rotational Frequency (min-1) |
Moment of Inertia (kg・m2)*2 |
Static Torsional Stiffness (N・m/rad) |
Max. Lateral Misalignment (mm) |
Max. Angular Misalignment (°) |
Mass (g) *2 |
|---|---|---|---|---|---|---|---|---|---|
| MOP-32C-10-11 | 14 | 2.8 | 5.6 | 19000 | 7.3×10-6 | 350 | 2 | 2 | 48 |
*1: Correction of rated torque and max. torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Material/Finish
| MOP-C | |
|---|---|
| Hub | A2017 |
| Spacer | PEEK (Polyether Ether Ketone) |
| Hex Socket Head Cap Screw | SUSXM7 |
PEEK's color may vary depending on the lot or other matters.
Characteristics
- Property
| MOP-C | |
|---|---|
| Low Particle | △ |
| Vacuum-supported | ◎ |
| Low Outgas | ○ |
| Heat-resistance | ◎ |
| Chemical Resistance | ○ |
| Allowable Misalignment | ◎ |
| Electrical Insulation | ◎ |
| Cleanroom Specification | ◎ |
| Allowable Operating Temperature | -20℃ to 120℃ |
- This is an oldham type flexible coupling.
- Cleanroom wash/cleanroom packing provided. It can be used in an environment or cleanroom where heat resistance and chemical resistance are required, such as FPD and semiconductor manufacturing equipment.
- PEEK is adopted in the spacer. This is superior in heat resistance and chemical resistance, and the amount of outgas is ultralow.
- Slippage of hubs and a spacer allows eccentricity and angular misalignment to be accepted.
- The load on the shaft generated by misalignment is small and the burden on the shaft is reduced.
Application
FPD manufacturing device / Semiconductor manufacturing devicePrecautions for Use
In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
There are sizes where the hex socket head bolt exceeds the outer diameter of the coupling and the rotating diameter is larger than the outer diameter. Please be careful of the interference of coupling. Rotation Diameter
PEEK's Chemical Resistance
| Chemical Name | PEEK |
|---|---|
| 10% Hydrochloric Acid | ○ |
| 10% Sulfuric Acid | ○ |
| 50% Sulfuric Acid | × |
| 10% Nitric Acid | ○ |
| 50% Nitric Acid | × |
| 50% Hydrofluoric Acid | × |
| 10% Phosphoric Acid | ○ |
| Formic Acid | △ |
| 10% Acetic Acid | ○ |
| Citric Acid | ○ |
| Chromic Acid | ○ |
| Boric Acid | ○ |
| Methyl Alcohol | ○ |
| Glycol | ○ |
| Ammonia | ○ |
| 10% Sodium Hydroxide | ○ |
| 10% Potassium Hydroxide | ○ |
| Calcium Hydroxide | ○ |
| Hydrogen Sulfide (gas) | ○ |
| Sulfur Dioxide | ○ |
| Ammonium Nitrate | ○ |
| Sodium Nitrate | ○ |
| Calcium Carbonate | ○ |
| Calcium Chloride | ○ |
| Magnesium Chloride | ○ |
| Magnesium Sulfate | ○ |
| Zinc Sulfate | ○ |
| Hydrogen Peroxide | ○ |
This is test data with a specimen used at room temperature (23°C).
PEEK's Physical Properties
| Property | Test Method | unit | PEEK |
|---|---|---|---|
| Tensile Strength | D638 | N/mm2 | 97 |
| Tensile Elongation | D638 | % | 65 |
| Bending Strength | D790 | N/mm2 | 156 |
| Bending Elastic Modulus | D790 | GPa | 4.1 |
| Izod Impact Value (with Notch) | D256 | J/m | 94 |
| Rockwell Hardness | D785 | R / M Scale | M99 |
| Deflection Temperature Under Load (1.82MPa) | D648 | °C | 152 |
| Combustibility | UL94 | - | V-0 |
| Dielectric Constant (106 Hz) | D150 | - | 3.3 |
| Dielectric Loss Tangent (106 Hz) | D150 | - | 0.003 |
| Volume Resistivity (x1014) | D257 | Ω・m | 4.9 |
| Insulation Breakdown Strength | D149 | MV/m | 17 |
| Arc Resistance | D495 | sec | 23 |
| Specific Gravity | D792 | - | 1.30 |
| Water Absorption (in 23°C Water × 24 h) | D570 | % | 0.500 |
| Content by Percentage of Glass Fiber | - | % | 0 |
Analysis of Outgas
Unit : (v/v ppm)
| Component | Content | |
|---|---|---|
| Inorganic Gas | Hydrogen | 500 or Less |
| Carbon Monoxide | 500 or Less | |
| Carbon Dioxide | 500 or Less | |
| Organic Gas | Methane | 5 or Less |
| Ethane | 5 or Less | |
| Ethylene | 5 or Less | |
| Propane | 5 or Less | |
| Acetylene | 5 or Less | |
| i-Butane | 5 or Less | |
| n-Butane | 5 or Less | |
| Propylene | 5 or Less | |
Both inorganic gas and organic gas are not more than the lower limit of determined amount and are not detected.
- Measurement Method
Inorganic gas----Gas chromatography (TCD)
Organic gas----Gas chromatography (FID) -
Measurement Conditions
Heating temperature----100°C

Eccentric Reaction Force
These are initial slippage load values of hubs and a spacer.After running-in operation, the slippage load becomes small, the load on the shaft due to misalignment becomes lowered, and the burden on the shaft bearing is reduced.

Change in static torsional stiffness due to temperature
This is a value under the condition where the static torsional stiffness at 20°C is 100%.The change of MOP-C in torsional stiffness due to temperature is small and the change in responsiveness is extremely small. If the unit is used under higher temperature, be careful about misalignment due to elongation or deflection of the shaft associated with thermal expansion.




