• Couplings (Shaft Couplings)
  • Oldham Couplings

MOT-C/Flexible Couplings - Oldham Type - Clamping Type

  • High Torque
  • High Allowable Misalignment
  • Electrical Insulation
  • Small Eccentric Reaction Force

Dimension Drawing

MOT-CFlexible Couplings - Oldham Type - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number A A1 L W E F G M Screw Tightening
Torque (N・m)
Standard Bore Diameter (Dimensional Allowance H8)
D1 - D2
CAD
Download
Cart
MOT-55C 51 55 13.8 46 21 6.9 18.5 M5 4 - CAD RFQ
MOT-63C 59 63 18.7 57 26.5 9.4 21.8 M6 8 - CAD RFQ
MOT-75C 73.5 75 24 77 35 12 27.5 M8 16 - CAD RFQ

Part Number Max. Bore Diameter
(mm)
Keyway Additional Modification
Max. Bore Diameter
(mm)
Rated Torque
(N・m)*1
Max. Torque
(N・m)*1
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular Misalignment
(°)
Mass
(g)*2
MOT-55C 25 25 30 60 2000 6.9×10-5 3100 3 3 170
MOT-63C 32 32 45 90 2000 1.5×10-4 4900 4 3 270
MOT-75C 40 40 80 160 2000 4.7×10-4 9800 4.5 3 540

*1: Correction of rated torque and max. torque due to load fluctuation is not required.

If ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the following table. The allowable operating temperature of MOT-C is -20°C to 80°C.

The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore. ⇒Slip torque

*2: These are values with max. bore diameter.

Part Number Standard Bore Diameter (Dimensional Allowance H8)
D1 - D2
12 14 15 16 18 20 22 25 28 30 35 38 40
MOT-55C - - - - -
MOT-63C - - - - - -
MOT-75C - - - - -

● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● A set of hubs with set screw type for one side and clamping type for the other side and others are available upon request.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
● For the shaft insertion amount to the coupling, see Mounting/maintenance.⇒Mounting and Maintenance


Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20°C to 30°C 1.00
30°C to 40°C 0.80
40°C to 60°C 0.70
60°C to 80°C 0.55

Slip torque

As in the table below, the clamping type MOT-C has different slip torque according to the bore diameter. Take care during selection.

Unit : N・m

Part Number Bore Diameter
12 14 15 16 18 20 22 25 28 30 35 38 40
MOT-55C 14 16 18 19 22 25 27 32
MOT-63C 37 42 47 52 60 67 72
MOT-75C 87 96 109 122 131 154 168 177

These are test values based on the conditions of shaft dimensional allowance: g6, hardness: 58 HRC or higher, and screw tightening torque of the values described in MOT-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.


Structure

MOT-CFlexible Couplings - Oldham Type - Clamping Type


Material/Finish

MOT-C
Hub A2017
Anodized*1
Spacers Polyacetal
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1: With regard to bore surface treatment, process needs may result in a mixture of parts with and without surface treatment. This will not lead to any issues in terms of coupling performance.


Characteristics

  • Applicable Motors
MOT-C
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ●: Available

  • Property
MOT-C
High Torque
Allowable Misalignment
Small Eccentric Reaction Force
Allowable Operating Temperature -20°C to 80°C

◎: Excellent

  • Oldham-type flexible couplings compliant with the Japan Machine Accessory Association organizational standards (TES 1403).
  • Slippage of hubs and a spacer allows large lateral and angular misalignment to be accepted.
  • The eccentric reaction generated by misalignment is small and the burden on the shaft is reduced.
  • The simple structure allows the unit to be easily assembled.

Application

Transport conveyors / Mixers / Pumps

Precautions for Use

In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft.⇒Mounting and Maintenance

Chemical resistance of the spacer (Polyacetal)

Effect
Gasoline
Lubricant Oil
Benzine ×
Ethyl Alcohol
Acetone
Benzene
Toluene
Xylene

○: Almost no effect △: Available depending on conditions ×: Not available
The data above does not indicate stress cracking resistance properties. Take sufficient precautions during usage under external stress.
This is test data with a specimen used at room temperature (23°C). Chemical resistance changes with performance conditions. Always carry out tests under performance conditions similar to actual conditions in advance.


Physical property of the spacer (Polyacetal)

Test Method (ASTM) Unit Polyacetal
Dielectric Strength
(3mm)
D149 kV/mm 19.0
Surface Resistance Value D257 Ω 1016
Combustibility (UL) - - HB (0.75mm)

Indicates the spacer (polyacetal) material properties and does not guarantee product performance.
The combustibility is a value based on similar estimates from evaluation test results with reference to material information and UL standards.
As properties change with usage conditions, carry out tests under performance conditions similar to actual conditions in advance.


Spacer's Projection Structure

Spacer's projection structure allows large angular misalignment to be effortlessly accepted. It reduces burden on the shaft.

MOT/MOT-C_CFlexible Couplings - Oldham Type

For Oldham-type couplings with no spacer projection, the spacer and hubs interfere with each other near the outside diameter, so that the max. angular misalignment is small and bending moment arises on the shaft.
NBK's Oldham-type couplings allow angular misalignment to be easily accepted, as the projection serves as support. Bending moment does not arise. Therefore, the max. angular misalignment is large and the burden on the shaft is reduced.


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.

MOT/MOT-C_TTechnical Information


Related Services

Product List

Click here to see Oldham Couplings

Click here to see Couplings (Shaft Couplings)