Rigid Couplings
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Part Name | Rigid Couplings - Set Screw Type | Rigid Couplings - Clamping Type | Rigid Couplings - Split Type | Rigid Couplings - Set Screw Type | Rigid Couplings - Clamping Type | Rigid Couplings - Split Type | Rigid Couplings - Clamping Type | Rigid Couplings - Clamping Type | Rigid Couplings - Semi-split Type |
Part Number | MRG | MRG-C | MRG-W | MRGS | MRGS-C | MRGS-W | MLR-C | MLRS-C | MLR-V |
Feature | Standard | Standard | Standard | Standard | Standard | Standard | Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
Single-Piece Construction Standardization of Two Different End Bores |
Size | Standard | Standard | Long | Standard | Standard | Long | Long | Long | Long |
Hub Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | All Stainless Steel | All Stainless Steel | All Stainless Steel | Aluminum Alloy | All Stainless Steel | Aluminum Alloy |
Shaft Fastening Method | Set Screw | Clamping | Split | Set Screw | Clamping | Split | Clamping | Clamping | Semi Split |
Diameter | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ65 | φ16 ~ φ32 | φ16 ~ φ32 | φ16 ~ φ32 |
Torque | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 1N・m ~ 35N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 0.3N・m ~ 7N・m | 1N・m ~ 10N・m | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | MRG-16 MRG-20 MRG-25 MRG-32 MRG-40 MRG-50 MRG-65 | MRG-16C MRG-20C MRG-25C MRG-32C MRG-40C MRG-50C MRG-65C | MRG-16W MRG-20W MRG-25W MRG-32W MRG-40W MRG-50W MRG-65W | MRGS-16 MRGS-20 MRGS-25 MRGS-32 MRGS-40 MRGS-50 MRGS-65 | MRGS-16C MRGS-20C MRGS-25C MRGS-32C MRGS-40C MRGS-50C MRGS-65C | MRGS-16W MRGS-20W MRGS-25W MRGS-32W MRGS-40W MRGS-50W MRGS-65W | MLR-16C MLR-20C MLR-25C MLR-32C | MLRS-16C MLRS-20C MLRS-25C MLRS-32C | MLR-16V MLR-20V MLR-25V MLR-32V |
Image | ![]() |
![]() |
|||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Rigid Couplings - Semi-split Type | Rigid Couplings - Clamping Type | |||||||
Part Number | MLRS-V | XRP | |||||||
Feature | Single-Piece Construction Standardization of Two Different End Bores |
High Precision Coaxial Level 3μm or less run-out 50μm or less |
|||||||
Size | Long | Standard | |||||||
Hub Material | All Stainless Steel | Aluminum Alloy | |||||||
Shaft Fastening Method | Semi Split | Clamping | |||||||
Diameter | φ16 ~ φ32 | φ16 ~ φ39 | |||||||
Torque | 0.3N・m ~ 2N・m | 1N・m ~ 10N・m | |||||||
CAD | CAD | CAD | |||||||
Specifications | Specifications | Specifications | |||||||
List | MLRS-16V MLRS-20V MLRS-25V MLRS-32V | XRP-16C XRP-19C XRP-24C XRP-34C XRP-39C |
Products related to Rigid Couplings
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Photo Sensor Flange | ||||||||
Part Number | MPF | ||||||||
Feature | Photo Sensor Flange | ||||||||
CAD | CAD | ||||||||
Specifications | Specifications | ||||||||
List | MPF-32 MPF-40 MPF-50 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data