Unit : mm
| Part Number | A | CAD Download |
Cart |
|---|---|---|---|
| MJ-30-BL-SLV | 30 | CAD | RFQ |
Characteristics
- Applicable motors
| Tight Fit | Easy Fit | |
|---|---|---|
| Servomotor | ◎ | ○ |
| Stepping Motor | ◎ | ◎ |
| General-Purpose Motor | ◎ | ◎ |
- Property
| Tight Fit | Easy Fit | |
|---|---|---|
| Zero Backlash | ○ | - |
| High Torque | ◎ | ◎ |
| Allowable Misalignment | ○ | ○ |
| Vibration Absorption | ◎ | ◎ |
| Electrical Insulation | ◎ | ◎ |
| Assembling | ○ | ◎ |
| Allowable Operating Temperature |
-20℃ to 60℃ | -20℃ to 60℃ |
- This is a jaw type flexible coupling.
- Tight Fit enables transmission with zero backlash at low torque.
- Easy fit allows you to assemble and partition the hub and sleeve smoothly.
- Excellent flexibility allows eccentricity, angular misalignment and twisting vibration to be accepted.
- It has electrical insulation. Resistance value: Not less than 2 MΩ
- There are four types of sleeve hardness. Please select desirable units according to usage conditions including torque and misalignment.
- Sleeve Type

Selection
Selection based on shaft diameter and rated torque
The area bounded by the shaft diameter and rated torque indicates is the selection size.



Selection Example
In case of selected parameters of shaft diameter of φ15 and load torque of 6 N•m, the selected size for MJC-**-RD, MJC-**-ERD is MJC-30-RD, MJC-30-ERD.Selection based on the rated output of the servomotor
| Rated Output (W) |
Servomotor Specifications | Selection Outside Diameter Size | |||||
|---|---|---|---|---|---|---|---|
| Diameter of Motor Shaft (mm) |
Rated Torque (N・m) |
Instantaneous Max. Torque (N・m) |
MJC-**-BL MJC-**-EBL |
MJC-**-WH MJC-**-EWH |
MJC-**-RD MJC-**-ERD |
MJC-**-GR MJC-**-EGR |
|
| 10 | 5-6 | 0.032 | 0.096 | 14 | 14 | 14 | 14 |
| 20 | 5-6 | 0.064 | 0.19 | 14 | 14 | 14 | 14 |
| 30 | 5-7 | 0.096 | 0.29 | 14 | 14 | 14 | 14 |
| 50 | 6-8 | 0.16 | 0.48 | 20 | 20 | 20 | 20 |
| 100 | 8 | 0.32 | 0.95 | 20 | 20 | 20 | 20 |
| 200 | 9-14 | 0.64 | 1.9 | 30 | 30 | 30 | 30 |
| 400 | 14 | 1.3 | 3.8 | 30 | 30 | 30 | 30 |
| 750 | 16-19 | 2.4 | 7.2 | - | 40 | 40 | 40 |
Motor specifications are based on general values.For details, see the motor manufacturer's catalogs.This is the size for cases where devices such as reduction gears are not used.
Selection Example
In case of motor specification of shaft diameter of φ14 and rated torque of 0.64 N•m, the selected size of MJC-**-BL is as follows.Set Screw Type ----MJC-30-BL
Clamping Type ----MJC-30CS-BL
Set Screw + Key Type ----MJC-30K-BL
Clamping + Key Type ----MJC-30CSK-BL
Tight Fit
The hub and sleeve are press-fit and can be used under zero backlash*1.Since the sleeve's vibration absorption can raise the gain of a servomotor, this unit can achieve high responsive operation exceeding the Disk coupling.*1: For the torque used under zero backlash, please refer to dimensional table.
Easy Fit
This unit allows you to easily assemble and partition the hub and sleeve. This allows you to reduce the time of assembling the unit and maintenance.It is possible to mount a hub on the shaft in advance and easily assemble the unit even in a location where the coupling is less-visible.Change in static torsional stiffness due to temperature




The change of torsional stiffness within the range of allowable operating temperature is as shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.
Eccentric Reaction Force









