NBK logo

  • Couplicon Option
  • Oldham Type Option

MOHS-32C-SPCR

Spacers for MOHS

Dimension Drawing

MOHS-SPCRSpacers for MOHS寸法図

Unit : mm

Part Number A CAD
Download
Cart
MOHS-32C-SPCR 31.7 CAD RFQ
Part Number A CAD
Download
Cart
MOHS-32C-SPCR 31.7 CAD RFQ
Part Number A CAD
Download
Cart
MOHS-32C-SPCR 31.7 CAD RFQ
Part Number A CAD
Download
Cart
MOHS-32C-SPCR 31.7 CAD RFQ

Material/Finish

MOHS-SPCR
Main Body VESPEL*1

*1: VESPEL is a registered trademark of DuPont.
The color may vary depending on the lot or other matters.


Product List

Click here to see MOHS-SPCR

Click here to see Oldham Type Option