Unit : mm
| Part Number | A | CAD Download |
Cart |
|---|---|---|---|
| MOL-32-SPCR | 32 | CAD | RFQ |
Material/Finish
| MOL-SPCR | |
|---|---|
| Main Body | Polyacetal |
Ambient Temperature / Temperature Correction Factor
| Ambient Temperature | Temperature Correction Factor |
|---|---|
| -20℃ to 30℃ | 1.00 |
| 30℃ to 40℃ | 0.80 |
| 40℃ to 60℃ | 0.70 |
| 60℃ to 80℃ | 0.55 |





