Unit : mm
| Part Number | A | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|
| MOT-75-SPCR | 75 | 110 | CAD | RFQ |
Material/Finish
| MOT-SPCR | |
|---|---|
| Main Body | Polyacetal |
Ambient Temperature / Temperature Correction Factor
| Ambient Temperature | Temperature Correction Factor |
|---|---|
| -20°C to 30°C | 1.00 |
| 30°C to 40°C | 0.80 |
| 40°C to 60°C | 0.70 |
| 60°C to 80°C | 0.55 |





