Specs/CAD
Unit : mm
| Part Number | L | M (Coarse) Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|
| SAD-M5-40-FT | 40 | M5 | 0.8 | 6.2 | CAD | RFQ |
| SAD-M5-50-FT | 50 | M5 | 0.8 | 8.7 | CAD | RFQ |
| SAD-M5-60-FT | 60 | M5 | 0.8 | 11.1 | CAD | RFQ |
| SAD-M5-80-FT | 80 | M5 | 0.8 | 13.6 | CAD | RFQ |
| SAD-M5-100-FT | 100 | M5 | 0.8 | 16 | CAD | RFQ |
Material/Finish
| SAD-FT Made of Steel | |
|---|---|
| Thread Part | SWRM6K Trivalent Chromate Treatment |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a long screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent.
- If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.






