• Adjust Bolts・Screw Adaptor

SADS-FT/Screw Adaptor - Long Threaded Type

Dimension Drawing

SADS-FTScrew Adaptor - Long Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
SADS-M4-40-FT 40 M4 0.7 4 CAD RFQ
SADS-M4-50-FT 50 M4 0.7 5.5 CAD RFQ
SADS-M4-60-FT 60 M4 0.7 7 CAD RFQ
SADS-M4-80-FT 80 M4 0.7 8.5 CAD RFQ
SADS-M4-100-FT 100 M4 0.7 10 CAD RFQ
SADS-M5-40-FT 40 M5 0.8 6.2 CAD RFQ
SADS-M5-50-FT 50 M5 0.8 8.7 CAD RFQ
SADS-M5-60-FT 60 M5 0.8 11.1 CAD RFQ
SADS-M5-80-FT 80 M5 0.8 13.6 CAD RFQ
SADS-M5-100-FT 100 M5 0.8 16 CAD RFQ
SADS-M6-50-FT 50 M6 1 11 CAD RFQ
SADS-M6-60-FT 60 M6 1 14.7 CAD RFQ
SADS-M6-80-FT 80 M6 1 18.4 CAD RFQ
SADS-M6-100-FT 100 M6 1 22 CAD RFQ
SADS-M8-50-FT 50 M8 1.25 20 CAD RFQ
SADS-M8-60-FT 60 M8 1.25 27 CAD RFQ
SADS-M8-80-FT 80 M8 1.25 33 CAD RFQ
SADS-M8-100-FT 100 M8 1.25 40 CAD RFQ
SADS-M10-60-FT 60 M10 1.5 36 CAD RFQ
SADS-M10-80-FT 80 M10 1.5 48 CAD RFQ
SADS-M10-100-FT 100 M10 1.5 60 CAD RFQ
SADS-M10-120-FT 120 M10 1.5 72 CAD RFQ

Material/Finish

SADS-FT Made of Stainless Steel
Thread Part SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a long screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.

Related Services

Product List

Click here to see Adjust Bolts・Screw Adaptor

Click here to see Machine Elements