NBK logo

  • Adjust Bolts・Screw Adaptor

SADS-M6-FT

Screw Adaptor - Long Threaded Type

Dimension Drawing

SADS-FTScrew Adaptor - Long Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
SADS-M6-50-FT 50 M6 1 11 CAD RFQ
SADS-M6-60-FT 60 M6 1 14.7 CAD RFQ
SADS-M6-80-FT 80 M6 1 18.4 CAD RFQ
SADS-M6-100-FT 100 M6 1 22 CAD RFQ

Material/Finish

SADS-FT Made of Stainless Steel
Thread Part SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a long screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.

Related Services

Product List

Click here to see SADS-FT

Click here to see Adjust Bolts・Screw Adaptor