• Adjust Bolts・Screw Adaptor

SADS-M8-FT

Screw Adaptor - Long Threaded Type

Dimension Drawing

SADS-FTScrew Adaptor - Long Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
SADS-M8-50-FT 50 M8 1.25 20 CAD RFQ
SADS-M8-60-FT 60 M8 1.25 27 CAD RFQ
SADS-M8-80-FT 80 M8 1.25 33 CAD RFQ
SADS-M8-100-FT 100 M8 1.25 40 CAD RFQ

Material/Finish

SADS-FT Made of Stainless Steel
Thread Part SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a long screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.

Related Services

Product List

Click here to see SADS-FT

Click here to see Adjust Bolts・Screw Adaptor