• Adjust Bolts・Screw Adaptor

SADS-LC/Screw Adaptor - Left-handed Threaded Type

Dimension Drawing

SADS-LCScrew Adaptor - Left-handed Threaded Type寸法図

Specs/CAD

Unit : mm

Part Number Lm D L s t M(Right-hand screw)
(Coarse)
Nominal of Thread
Pitch M1(Left-hand screw)
(Coarse)
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
SADS-M4-12-LC 4.5 7 12 1.4 0.6 M4 0.7 M4 0.7 0.9 CAD RFQ
SADS-M4-16-LC 4.5 7 16 1.4 0.6 M4 0.7 M4 0.7 1.2 CAD RFQ
SADS-M4-20-LC 4.5 7 20 1.4 0.6 M4 0.7 M4 0.7 1.5 CAD RFQ
SADS-M4-25-LC 4.5 7 25 1.4 0.6 M4 0.7 M4 0.7 1.9 CAD RFQ
SADS-M4-32-LC 4.5 7 32 1.4 0.6 M4 0.7 M4 0.7 2.5 CAD RFQ
SADS-M5-12-LC 4.5 9 12 1.6 0.6 M5 0.8 M5 0.8 1.5 CAD RFQ
SADS-M5-16-LC 4.5 9 16 1.6 0.6 M5 0.8 M5 0.8 2 CAD RFQ
SADS-M5-20-LC 4.5 9 20 1.6 0.6 M5 0.8 M5 0.8 2.6 CAD RFQ
SADS-M5-25-LC 4.5 9 25 1.6 0.6 M5 0.8 M5 0.8 3.3 CAD RFQ
SADS-M5-32-LC 4.5 9 32 1.6 0.6 M5 0.8 M5 0.8 4.1 CAD RFQ
SADS-M5-40-LC 4.5 9 40 1.6 0.6 M5 0.8 M5 0.8 5.1 CAD RFQ
SADS-M5-50-LC 4.5 9 50 1.6 0.6 M5 0.8 M5 0.8 6.3 CAD RFQ
SADS-M6-12-LC 5.5 9 12 2 0.6 M6 1 M6 1 2.2 CAD RFQ
SADS-M6-16-LC 5.5 9 16 2 0.6 M6 1 M6 1 3.2 CAD RFQ
SADS-M6-20-LC 5.5 9 20 2 0.6 M6 1 M6 1 4.3 CAD RFQ
SADS-M6-25-LC 5.5 9 25 2 0.6 M6 1 M6 1 5.5 CAD RFQ
SADS-M6-32-LC 5.5 9 32 2 0.6 M6 1 M6 1 6.8 CAD RFQ
SADS-M6-40-LC 5.5 9 40 2 0.6 M6 1 M6 1 8.2 CAD RFQ
SADS-M6-50-LC 5.5 9 50 2 0.6 M6 1 M6 1 9.7 CAD RFQ
SADS-M6-63-LC 5.5 9 63 2 0.6 M6 1 M6 1 11 CAD RFQ
SADS-M8-12-LC 6.5 12 12 2.5 0.8 M8 1.25 M8 1.25 3.9 CAD RFQ
SADS-M8-16-LC 6.5 12 16 2.5 0.8 M8 1.25 M8 1.25 5.3 CAD RFQ
SADS-M8-20-LC 6.5 12 20 2.5 0.8 M8 1.25 M8 1.25 7.1 CAD RFQ
SADS-M8-25-LC 6.5 12 25 2.5 0.8 M8 1.25 M8 1.25 9.3 CAD RFQ
SADS-M8-32-LC 6.5 12 32 2.5 0.8 M8 1.25 M8 1.25 11.9 CAD RFQ
SADS-M8-40-LC 6.5 12 40 2.5 0.8 M8 1.25 M8 1.25 14.9 CAD RFQ
SADS-M8-50-LC 6.5 12 50 2.5 0.8 M8 1.25 M8 1.25 18.3 CAD RFQ
SADS-M8-63-LC 6.5 12 63 2.5 0.8 M8 1.25 M8 1.25 22.1 CAD RFQ
SADS-M8-80-LC 6.5 12 80 2.5 0.8 M8 1.25 M8 1.25 26 CAD RFQ
SADS-M10-16-LC 8.5 16 16 3 0.8 M10 1.5 M10 1.5 8.2 CAD RFQ
SADS-M10-20-LC 8.5 16 20 3 0.8 M10 1.5 M10 1.5 9.3 CAD RFQ
SADS-M10-25-LC 8.5 16 25 3 0.8 M10 1.5 M10 1.5 11.4 CAD RFQ
SADS-M10-32-LC 8.5 16 32 3 0.8 M10 1.5 M10 1.5 14.6 CAD RFQ
SADS-M10-40-LC 8.5 16 40 3 0.8 M10 1.5 M10 1.5 19 CAD RFQ
SADS-M10-50-LC 8.5 16 50 3 0.8 M10 1.5 M10 1.5 24.7 CAD RFQ
SADS-M10-63-LC 8.5 16 63 3 0.8 M10 1.5 M10 1.5 31.8 CAD RFQ
SADS-M10-80-LC 8.5 16 80 3 0.8 M10 1.5 M10 1.5 41 CAD RFQ

Material/Finish

SADS-LC
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the threaded length.

Usage Example

In combination with a clamp lever.

SADS-LCScrew Adaptor - Left-handed Threaded Type


Related Services

Product List

Click here to see Adjust Bolts・Screw Adaptor

Click here to see Machine Elements