NBK logo

  • Adjust Bolts・Screw Adaptor

SADS-M10-32-LC

Screw Adaptor - Left-handed Threaded Type

Dimension Drawing

SADS-LCScrew Adaptor - Left-handed Threaded Type寸法図

Unit : mm

Part Number Lm D L s t M(Right-hand screw)
(Coarse)
Nominal of Thread
Pitch M1(Left-hand screw)
(Coarse)
Nominal of Thread
Pitch Mass
(g)
CAD
Download
Cart
SADS-M10-32-LC 8.5 16 32 3 0.8 M10 1.5 M10 1.5 14.6 CAD RFQ

Material/Finish

SADS-LC
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the threaded length.

Usage Example

In combination with a clamp lever.

SADS-LCScrew Adaptor - Left-handed Threaded Type


Related Services

Product List

Click here to see SADS-M10-LC

Click here to see SADS-LC