Specs/CAD
Unit : mm
| Part Number | Lm | D | L | s | t | M(Right-hand screw) (Coarse) Nominal of Thread |
Pitch | M1(Left-hand screw) (Coarse) Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M4-12-LC | 4.5 | 7 | 12 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 0.9 | CAD | RFQ |
| SADS-M4-16-LC | 4.5 | 7 | 16 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.2 | CAD | RFQ |
| SADS-M4-20-LC | 4.5 | 7 | 20 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.5 | CAD | RFQ |
| SADS-M4-25-LC | 4.5 | 7 | 25 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 1.9 | CAD | RFQ |
| SADS-M4-32-LC | 4.5 | 7 | 32 | 1.4 | 0.6 | M4 | 0.7 | M4 | 0.7 | 2.5 | CAD | RFQ |
Material/Finish
| SADS-LC | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.
Usage Example
In combination with a clamp lever.






