Specs/CAD
Unit : mm
| Part Number | Lm | D | L | s | t | M(Right-hand screw) (Coarse) Nominal of Thread |
Pitch | M1(Left-hand screw) (Coarse) Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M6-12-LC | 5.5 | 9 | 12 | 2 | 0.6 | M6 | 1 | M6 | 1 | 2.2 | CAD | RFQ |
| SADS-M6-16-LC | 5.5 | 9 | 16 | 2 | 0.6 | M6 | 1 | M6 | 1 | 3.2 | CAD | RFQ |
| SADS-M6-20-LC | 5.5 | 9 | 20 | 2 | 0.6 | M6 | 1 | M6 | 1 | 4.3 | CAD | RFQ |
| SADS-M6-25-LC | 5.5 | 9 | 25 | 2 | 0.6 | M6 | 1 | M6 | 1 | 5.5 | CAD | RFQ |
| SADS-M6-32-LC | 5.5 | 9 | 32 | 2 | 0.6 | M6 | 1 | M6 | 1 | 6.8 | CAD | RFQ |
| SADS-M6-40-LC | 5.5 | 9 | 40 | 2 | 0.6 | M6 | 1 | M6 | 1 | 8.2 | CAD | RFQ |
| SADS-M6-50-LC | 5.5 | 9 | 50 | 2 | 0.6 | M6 | 1 | M6 | 1 | 9.7 | CAD | RFQ |
| SADS-M6-63-LC | 5.5 | 9 | 63 | 2 | 0.6 | M6 | 1 | M6 | 1 | 11 | CAD | RFQ |
Material/Finish
| SADS-LC | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a left-handed screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.
Usage Example
In combination with a clamp lever.






