Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | M1 (Fine) Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M10-16-RF | M10 | 1.5 | 8.5 | 16 | 16 | 3 | 0.8 | M10 | 1.25 | 8.2 | CAD | RFQ |
| SADS-M10-20-RF | M10 | 1.5 | 8.5 | 16 | 20 | 3 | 0.8 | M10 | 1.25 | 9.3 | CAD | RFQ |
| SADS-M10-25-RF | M10 | 1.5 | 8.5 | 16 | 25 | 3 | 0.8 | M10 | 1.25 | 11.4 | CAD | RFQ |
| SADS-M10-32-RF | M10 | 1.5 | 8.5 | 16 | 32 | 3 | 0.8 | M10 | 1.25 | 14.6 | CAD | RFQ |
| SADS-M10-40-RF | M10 | 1.5 | 8.5 | 16 | 40 | 3 | 0.8 | M10 | 1.25 | 19 | CAD | RFQ |
| SADS-M10-50-RF | M10 | 1.5 | 8.5 | 16 | 50 | 3 | 0.8 | M10 | 1.25 | 24.7 | CAD | RFQ |
| SADS-M10-63-RF | M10 | 1.5 | 8.5 | 16 | 63 | 3 | 0.8 | M10 | 1.25 | 31.8 | CAD | RFQ |
| SADS-M10-80-RF | M10 | 1.5 | 8.5 | 16 | 80 | 3 | 0.8 | M10 | 1.25 | 41 | CAD | RFQ |
Material/Finish
| SADS-RF | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the thread length.
Usage Example
In combination with a dimple knob.






