Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | M1 (Fine) Nominal of Thread |
Pitch | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M5-12-RF | M5 | 0.8 | 4.5 | 9 | 12 | 1.6 | 0.6 | M5 | 0.5 | 1.5 | CAD | RFQ |
| SADS-M5-16-RF | M5 | 0.8 | 4.5 | 9 | 16 | 1.6 | 0.6 | M5 | 0.5 | 2 | CAD | RFQ |
| SADS-M5-20-RF | M5 | 0.8 | 4.5 | 9 | 20 | 1.6 | 0.6 | M5 | 0.5 | 2.6 | CAD | RFQ |
| SADS-M5-25-RF | M5 | 0.8 | 4.5 | 9 | 25 | 1.6 | 0.6 | M5 | 0.5 | 3.3 | CAD | RFQ |
| SADS-M5-32-RF | M5 | 0.8 | 4.5 | 9 | 32 | 1.6 | 0.6 | M5 | 0.5 | 4.1 | CAD | RFQ |
| SADS-M5-40-RF | M5 | 0.8 | 4.5 | 9 | 40 | 1.6 | 0.6 | M5 | 0.5 | 5.1 | CAD | RFQ |
| SADS-M5-50-RF | M5 | 0.8 | 4.5 | 9 | 50 | 1.6 | 0.6 | M5 | 0.5 | 6.3 | CAD | RFQ |
Material/Finish
| SADS-RF | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the thread length.
Usage Example
In combination with a dimple knob.






